Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
HomeHydraulicsOther Hydraulic Components198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 198-0961
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16)
Oil and Fuel Compatible Seal: 238-5080 (3/4-16)
Coolant and Urea Compatible Seal: 6V-6609 (3/4-16)
Material Description: Plated Steel
Material: Alloy Steel
View More
Compatible Models for part number 198-0961

PUMPER

SPS343 CPT372 SPT343 SPF343C SPF343

GENERATOR

XQ330 XQP500

TRUCK ENGINE

C-18 C-15 C-16

GENERATOR SET

XQ330

WHEEL TRACTOR

633E II 623B 631E 621B 637E

SOIL COMPACTOR

CS56B CS76B CS68B CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CP74B CP12 CP14 CP16

COLD PLANER

PM-200 PM-201

MOTOR GRADER

163H 160H 140H 16H 143H 14H

LANDFILL COMPACTOR

836H

GEN SET ENGINE

3616

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

C32 3616 C280-16

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW-14

INDUSTRIAL ENGINE

C4.4

TRUCK

775F 773F 777F

GAS ENGINE

G3608

VIBRATORY COMPACTOR

CP12 CS12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced