198-4780: WASHER-HARD
+ / - Hover over image to Zoom
Other Views

    198-4780: WASHER-HARD

    Part Number: 198-4780
    Brand: Cat
    Retrieving Price.....

    Flat Washer

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Hardened: Yes
    • Material Description: Steel- Hardened (1000 Mpa MIN yield strength)
    • Washer Type: Flat Washer
    marine products
    3516C, 3512C, C9.3, 3512B, 3516B

    wheel tractor-scraper
    621H, 621K OEM 637K, 621G, 615C, 657G, 657E, 637G, 627K, 631G, 631K, 651B, 623H, 621K, 627G, 623G, 627H, 613G, 623K, 615C II 657B, 627K LRC 623K LRC

    pipelayer
    PL83, PL87, PL61, PL72

    engine - generator set
    3516C, C32, 3516, G3516C, 3516B, 3512C

    work tool
    4548 GLK55, S2070, S30350 GLK48 5055 S2050, S3070, S3090, S2090, PRE426 S3050, DLK426

    forest products
    2484D, 2384D

    track type tractors
    D6K2, D6R2XL, D6R2LGP

    expanded mining products
    6015B, 6020B

    off-highway truck
    773F, 793D, 785D, 784C, 775G OEM MT4400D AC 777D, 770G, 773G LRC 785C, 775G, 793C, 797F, 789D, 775F, 793F OEM 777G, 770G OEM 793F XQ 777B, 777E, 789C, 785G, 772G, 793F, 795F AC 773G OEM 777C, 770, 772, 793F AC 794 AC 772G OEM 777F, 793F CMD 773G, 775G LRC 795F XQ 797B

    cold planer
    PM825, PM622, PM620, PM820, PM822

    load, haul, dump
    R1700K

    track-type tractor
    D6R, D6K2 LGP D10T, D6R III D6T, D8T, D5K2 LGP D6N LGP D7E, D6K2, D6T LGPPAT D6T XW D6N, D6N OEM D5R2 D6T XL D11T, D7R II D10T2, D5K LGP D8R D6K D9T, D6T LGP D6K2 XL D7E LGP D6R STD D6T XL PAT D5K2 XL D6K XL D6T XW PAT D6K LGP D5R LGP D6N XL D6R LGP D6R XL D5K XL D5R XL

    engine - machine
    C9.3

    track-type loader
    953D, 963D, 953K, 973D, 973, 963K

    petroleum products
    CX31-C15I CX35-P800 3516C, CX31-P600

    paving compactor
    CB-34B XW CS-44B CD-54 CW-16 CC-34B CC-24B CB-24 CB7, CD-54B CC-34 CB-22B CP44B, CB-24B CB-34 XW CB2.7 CB-32B CS44B, CB-22 CB-36B CB-44B CB-34B CB-54B CC-24 CB10, CB-32 CB-34 CC2.6 CB2.9 CD-44B CB2.5 CW12, CD10, CP-44B CD8

    wheel tractor scrapers
    627G

    motor grader
    120M 2 14L 24, 120H, 12H, 18M3, 14M3, 140M 3 120M, 143H, 12M 3 AWD 120K 2 16M3, 120K, 140K 2 160M, 12K, 160M 3 AWD 160M 3 140M, 160K, 12M 2 12M, 140M 2 160M 2 14M, 163H, 14M-3 140M 3 AWD 135H, 16M, 160H, 140H, 140K, 24M, 12M 3

    wheel-type loader
    994K, 966M, 988K XE 972H, 990K, 992K, 950L, 950M Z 950K, 972M, 966H, 972M XE 962M, 966M XE 982M, 988K, 962 903C2, 988 XE 903C, 980M, 986K, 950 GC 994F, 993K, 988H, 966L, 950M, 901C2, 992G, 962K, 972L, 962L, 97AM 994H, 901C, 902C, 980L, 902C2, 962M Z

    engine - industrial
    C13, C9.3B, C175-16, 3512C, C175-20

    articulated dump truck
    725C2, 730C2 EJ 740, 725C, 745C, 730, 735C, 730C2, 735B, 740C 740 GC 735, 730C, 740B, 745 725

    skid steer loader
    299D2, 297D2 XHP 299D2 XHP 272D2, 272D2 XHP 297D2

    vees 27 to 32 liter
    C32

    asphalt paver
    AP-1000F AP355F, AP-655D, SE50 VT AP500F, AP300F, AP-1055F AP555F, SE60 VT XW AP600F, BG655D, AP-600D, SE34V AP655F L AP-500E, AP655F, SE60 V XW SE60VT XW BG555E, BG600D, AP-555E SE34VT BG500E

    material handler
    MH3295, MH3037

    generator
    SR4B

    wheel dozer
    814K, 854K, 834K, 854G, 844K, 824H, 824K, 8A4K 834H

    excavator
    5110B

    wheel loaders
    986H, 966H, 972H

    drill
    MD6310, MD6250

    earthmoving compactor
    815K, 836K, 816K, 825K, 826K, 836H, 826H, 825H