Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-4132: M16 x 2mm Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex Nut

Cat® M16 Steel Hexagonal Plain Nut

Brand: Cat

Product Images
8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex Nut

Cat® M16 Steel Hexagonal Plain Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-4174: M16-2 x 120mm Hex Head Bolt
8T-4174: M16-2 x 120mm Hex Head Bolt

Cat® M16x2 Thread 120mm Long Hex Head Bolt

Check Price
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
7X-2556: M16-2 x 100mm Hex Head Bolt
7X-2556: M16-2 x 100mm Hex Head Bolt

Track Bolt

Check Price
198-4780: M16 ID Steel Flat Washer
198-4780: M16 ID Steel Flat Washer

Cat® Hard Washer for Hydraulic Tanks and Stairways

Check Price
8T-4193: M16-2 x 50mm Hex Head Bolt
8T-4193: M16-2 x 50mm Hex Head Bolt

Cat® Hex Head Bolt (Drive Shaft, Drive Train)

Check Price
303-9441: M16-2 x 80mm Hex Head Bolt
303-9441: M16-2 x 80mm Hex Head Bolt

Hex Head Bolt

Check Price
8T-4174
8T-4174: M16-2 x 120mm Hex Head Bolt
Check Price
9X-8257
9X-8257: M16 ID Steel Flat Washer
Check Price
7X-2556
7X-2556: M16-2 x 100mm Hex Head Bolt
Check Price
198-4780
198-4780: M16 ID Steel Flat Washer
Check Price
8T-4193
8T-4193: M16-2 x 50mm Hex Head Bolt
Check Price
303-9441
303-9441: M16-2 x 80mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert