Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw

Cat® Truss Head Machine Screw (Hexalobular Drive)

Brand: Cat

Product Images
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw

Cat® Truss Head Machine Screw (Hexalobular Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 198-9706

Units of Measure

USMetric
Pitch (mm): 0.8
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid,Alloy Zinc,Alloy Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Iso 898-1 Class 8.8
Bolt Length (in): 0.63
Thread Size (mm): M5
Bolt Length (mm): 16.0
Grip Length (in): 0.094
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (mm): 2.4
View More
Compatible Models for part number 198-9706

GENERATOR

XQ330 XQP550

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CC2.7 GC

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

TK732 2390 TK722 TK721 TK752 TK751 1190 511 TK741 522 521 1390 1190T 1090 532 541 1290T 551 552 TK711

RENEWABLE ENERGY

BDP1000 PGS1260 HD

WATER FORDING TRACTOR

D7R II

EXCAVATOR

M315F M317F 374F L 390F M318F 374F 312 GX 312 GC 390F L

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 CC2.7 MG630

MULTI TERRAIN LOADER

257B3 247B3

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627H 637K

ROTARY MIXER

RM500B

PETROLEUM ENGINE

3516C C175-16 C280-12

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

BACKHOE LOADER

420XE 427F2 416F2 415 416 420F2 428F2 426 428 424 420 432F2 422F 434F 444F 432F 430F2 415F2 420F 430F 434 430 432 444F2 426 F2 444 440 450E 450F 450 422F2 428F 416F 434F2

COMPACT WHEEL LOADER

920K 914 910 910K 910M 920 914K 914M 918M

WHEEL LOADER

966 GC 908 907 906

TELEHANDLER

TH360B TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B

ARTICULATED TRUCK

730 EJECTOR 725 730 735

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

MH3026 MH3024 M318F M320F M323F M322F M316F M314F

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

C18 3512E C9.3 C9.3B C13 C15

WHEEL SCRAPER

637K

POWER MODULE

XQ2280 TR43-C18L XQ35

LOAD HAUL DUMP

R1600H R1700 R1700 XE

MATERIAL HANDLER

MH3022 MH3024 MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

120K 160 140K 140K 2 140 12K 120 160K 120K 2

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6060 6015B

TRACK-TYPE TRACTOR

D5K LGP D6R III D6XE D7R LGP D3K2 XL D6R XL D4K XL D6R II D6K2 XL D7R SERIES D6K2 LGP D3K XL D6R D6T D6K D7E D6K LGP D7R D4 D6 D5 D8 D7 D8T D4K LGP D4K2 LGP D8R D6R STD D6K XL D9T D8R II D6 XE D5K2 LGP D6K2 D3K2 LGP D5K XL D10T D5K2 XL D11T D7R II D4K2 XL D7R XR D3K LGP

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

MARINE ENGINE

3516C 3516E 3512E C32 C32 MARINE

MARINE AUXILIARY

3516C

PIPELAYER

572R II PL61

EXPANDED MINING PRODUCTS

LD350

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS11 GC CP11 GC CC4.0 CS10 GC CB4.0 CB4.4 CP12 GC

MOBILE HYD POWER UNIT

390F

GENERATOR SET

C18 GEN SE XQ425 XQ125CM XQ35 C4.4 XQ330 C32 XQ1140 XQ60 C2.2 C175-20 C175-16 C3.4 XQ230 C18 XQ20T4F

ENERGY STORAGE

PGS1260 PGS840 ETS1500 PGS1260 HD

RECLAIMER MIXER

RM400 RM500B

ENGINE

C175-16 C15 C18 C32 MARINE 3512E C13B 3516E

LOCOMOTIVE ENGINE

C175-20 3512E

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400 RM500B RM500

GEN SET ENGINE

C3.4B C280-16

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ROTARY/TRACK DRILLS

MD5150C MD6640

SKID STEER LOADER

242B3 226B3 216B 252B3 236B3 216B3

INDUSTRIAL LOADER

415F2 IL

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced