Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers199-0680: 19.2mm Thick Axle Housing Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers199-0680: 19.2mm Thick Axle Housing Spacer
199-0680: 19.2mm Thick Axle Housing Spacer

Cat® Axle Housing Spacer maintains spacing between axle housing components to support alignment and reduce mechanical stress

Brand: Cat

Product Images
199-0680: 19.2mm Thick Axle Housing Spacer
199-0680: 19.2mm Thick Axle Housing Spacer
199-0680: 19.2mm Thick Axle Housing Spacer
199-0680: 19.2mm Thick Axle Housing Spacer
199-0680: 19.2mm Thick Axle Housing Spacer

Cat® Axle Housing Spacer maintains spacing between axle housing components to support alignment and reduce mechanical stress

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-0680

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 50.0
Length (in): 0.7
Inside Diameter (mm): 47.0
Inside Diameter (in): 1.85
Outside Diameter (in): 1.96
Length (mm): 18.0
View More
Compatible Models for part number 199-0680

SOIL COMPACTOR

CS56B CS64B CS68B CS11 CS12 CS13 CS14 CS16 CP56B CS74B CS66B CS54B CP11 CP12

COMPACTOR

CCS9

BACKHOE LOADER

434 444F2 427F2 426 F2 414E 422F 444 442E 434E 422E 434F 416F2 450E 450F 430E 430F 416 450 420F2 422F2 428F2 426 416E 428F 416F 432E 444F 420E 432F 444E 420 428E 432F2 430F2 434F2 415F2 420F

VIBRATORY COMPACTOR

CS-56 CS-54 CP12 CS-64B CS-56B CS74B CS-68B CS54B CP-54 CP-56 CP-533E CS-573E CP54B CS-533E CP-54B CS-74 CS68B CS56B CS-74B CS12 CS-54B CS-66B CS14 CP-563E CS-583E CP-563D CS-563D CS-563E CS-64 CP-56B CP56B

TELEHANDLER

TH560B TH580B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced