Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting
199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting

Cat® Air Conditioner Hose Fitting for 15.9mm Inner Diameter Hose in low side charge port for Chassis

Brand: Cat

Product Images
199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting
199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting
199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting
199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting
199-3414: 31.75mm Hex Size Air Conditioner Hose Fitting

Cat® Air Conditioner Hose Fitting for 15.9mm Inner Diameter Hose in low side charge port for Chassis

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-3414

Units of Measure

USMetric
Drop Length (mm): 26.0
Length (mm): 106.0
Type: Fitting
Material: STEEL,Other Hose,Carbon Steel,Alloy Zinc,Alloy Copper
Coating: Zinc Plated
Shape: 20 Deg
Recommended Hose Size (mm): 15.9
Thread Size (in): 7/8-14
Thread Size (mm): M12 X 1.5
View More
Compatible Models for part number 199-3414

TRUCK

793D 793C 789C 785C

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced