Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes199-5061: Tube-Fumes Disposal
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes199-5061: Tube-Fumes Disposal
199-5061: Tube-Fumes Disposal

Cat® Fumes Disposal Tube

Brand: Cat

Product Images
199-5061: Tube-Fumes Disposal
199-5061: Tube-Fumes Disposal
199-5061: Tube-Fumes Disposal
199-5061: Tube-Fumes Disposal
199-5061: Tube-Fumes Disposal

Cat® Fumes Disposal Tube

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-5061

Units of Measure

USMetric
Overall Width (in): 8.8
Overall Height (in): 5.4
Overall Width (mm): 223.5
Overall Length (in): 40.0
Overall Height (mm): 137.2
Overall Length (mm): 1,016.0
View More
Compatible Models for part number 199-5061

ROTARY/TRACK DRILLS

MD6290

SOIL COMPACTOR

825G II 825C

WHEEL DOZER

824G II 824G 824C

LANDFILL COMPACTOR

826C 826G 826G II

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced