Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits199-5703: Engine Overhaul Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits199-5703: Engine Overhaul Kit
199-5703: Engine Overhaul Kit

Engine Repair Kit

Brand: Cat

Product Images
199-5703: Engine Overhaul Kit
199-5703: Engine Overhaul Kit

Engine Repair Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

4P-2658: 120.65mm Gage Diameter Piston Ring
4P-2658: 120.65mm Gage Diameter Piston RingQuantity: 6
142-0404: Front Housing Install Gasket Kit
142-0404: Front Housing Install Gasket KitQuantity: 1
196-9534: Basic Engine Repair Main Bearing Kit
196-9534: Basic Engine Repair Main Bearing KitQuantity: 1
392-5441: Block & Oil Pan Gaskets Kit - Central Lower Structure
392-5441: Block & Oil Pan Gaskets Kit - Central Lower StructureQuantity: 1
4P-2656: 120.65mm Gage Diameter Piston Ring
4P-2656: 120.65mm Gage Diameter Piston RingQuantity: 6
149-4913: Oil Cooler and Lines Gasket Kit
149-4913: Oil Cooler and Lines Gasket KitQuantity: 1
6V-2983: Flywheel Housing Gasket Kit - Rear Structure
6V-2983: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
5P-8768: Single Cylinder Liner Gasket Kit
5P-8768: Single Cylinder Liner Gasket KitQuantity: 6
4P-2655: 8:1 Compression Ratio Piston Body
4P-2655: 8:1 Compression Ratio Piston BodyQuantity: 6
371-5941: Cylinder Liner
371-5941: Cylinder LinerQuantity: 6
110-8722: 120.65mm Gage Diameter Piston Ring
110-8722: 120.65mm Gage Diameter Piston RingQuantity: 6
149-4912: Single Cylinder Head Install Gasket Kit
149-4912: Single Cylinder Head Install Gasket KitQuantity: 1
9H-4015: Pin Retainer Ring
9H-4015: Pin Retainer RingQuantity: 12
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)
334-2669: 83.46 mm Diameter Connecting rod Bearing(big end)Quantity: 6
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 199-5703

Units of Measure

USMetric
Width (mm): 508.0
Height (mm): 431.8
Length (in): 55.5
Length (mm): 1,409.7
Height (in): 17.0
View More
Compatible Models for part number 199-5703

GAS ENGINE

G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced