Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip
1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip

Loop clip

Brand: Cat

Product Images
1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip
1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip
1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip
1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip
1B-3057: 12.70mm Internal Diameter Steel Tube Loop Clip

Loop clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1B-3057
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 12.7, Clamp Thickness: 0.8, CL Clamp CL Fastener: 27
Clamp Width (mm): 25.4
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 1B-3057

GENERATOR

SR4B SR4

TRUCK ENGINE

C9 1673B 1673C 3406E 3406C C11 C13 3306B 1673 1676 1693 3306

INTEGRATED TOOLCARRIER

IT14G2 IT18 IT14G IT28G IT18B

TRACK SKIDDER

D5HTSK II D4HTSK II

WHEEL SKIDDER

518C 528B 518 528 530B

EXCAVATOR

325B L 322B LN 225B 225D 322B 385C FS 330B LN 385C L M325C 365C L MH 374D L 322B L 385B 385C 235B 235C 235D 365C L 330B 365C 390D 390D L 330B L 229 225 235 215 385C L MH

MULTI TERRAIN LOADER

287C2 277C 277C2 297C 287C 287B

COMPACT TRACK LOADER

289C 279C2 299D 299C 289C2 279C 299D XHP

WHEEL TRACTOR

650B 651B 660B 615C II 631D 631C 641B 666B 615 611 627 621 637 641 651 657 666 633C 657B 633D 621S 639D 615C 627B 627E 637D

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D348 D349

TRACK LOADER

963 973 983 943 953 963D 963B 963K 953B 977D 977H 953C 977K 953K 955C 955H 955K 955L 983B

PETROLEUM TRANSMISSION

TH48-E80 CX38-P892 CX38-P800

PETROLEUM ENGINE

C15 C13 C18 C11 3516C 3516B C280-12 3512C 3512B

SOIL COMPACTOR

815 825H 825G 825C 825B 815B

BACKHOE LOADER

420F2 432F2 430F2 430F 420XE 427F2 416F2 415 416 428F2 426 428 424 420 422F 434F 444F 432F 415F2 420F 434 430 432 444F2 426 F2 444 440 450 422F2 428F 416F 434F2

WHEEL DOZER

854G 844K 834 824B 844 834G 834H 834B 814B 824H 824G 824C 814 824

LANDFILL COMPACTOR

836 836H 836G 816 826C 826B 826G 826H 816B

AG TRANSMISSION

TA19-M2WD TA19-M4WD

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

914G2 930 938 926 914G

WHEEL LOADER

960F 972G 972H 972K 950B 950E 962H 950F 950K 962K 988B 988H 988F 966D 966C 966F 966E 966H 966G 930G 930H 966K 930K 930M 924H 924G 924K 938K 990 II 938M 926M 928H 928G 988F II 980 928HZ 988 990 992 916 920 980G II 924 930 938 950 980F II 966F II 950B/950E 924GZ 924HZ 990K 972G II 980B 992D 992B 980C 992C 980F 980H 980G 992G 992K 994F 966G II 950F II

ARTICULATED TRUCK

740C 740 GC 745C 735C 745

ENGINE - INDUSTRIAL

3406B G3512

INDUSTRIAL ENGINE

C32 C18 3304 3306 D398 D379 3516C 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512B 3512C C32B D333C 3304B CG137-08 D353C D353E D353D C11 C13 C15 D342C D330C D379B

QUARRY TRUCK

775D 775B 771D 771C

WHEEL SCRAPER

666B 621E 637B 627B 627E 615C 627 611 666 637 657

LOGGER

227

TRACTOR

772B 772 776 768B

GAS ENGINE

G398 G399 G379A G342C G379 G3612 CG137-08 G3608 CG137-12 G353D G3412 G3408C G3408

BULLDOZER

977A 824S 834U 834S 825 7SU 11SU 8S 4S 4P 5A 5P 5S 11U 7A 7S 7U 4A

FELLER BUNCHER

FB518

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

POWER MODULE

XQG400

LOAD HAUL DUMP

R2900

MATERIAL HANDLER

MH3037

MOTOR GRADER

120H 120B 16 120K 135H 140B 140K 140H 140G 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 140H NA 140 14G 14E 12H 12G 12K 120 160K 160H 12F 12E 160H NA 12H ES

WINCH

528 518 54H 57H 55 54

HYDRAULIC SHOVEL

6018 6040 6030 6040 FS

TRACK-TYPE TRACTOR

D6XE D5R LGP D4H D4D D4E D5M D5H D6C D6D D6T D6M D6N D6K D6 D5 D8 D7 D4K2 LGP D6 XE D5K2 LGP D3K2 LGP D10N D10R D10T D11N D11R D11T D4K2 XL D3K2 XL D5H XL D5R XL D6K LGP D7R D7F D7G D7H D8T D8K D8L D8H D9E D9G D6K XL D9R D9N D9H D5K2 XL

MARINE ENGINE

C30 C32 3412 3408 D353E D353C D353D 3616 3612 D342C D397D 3408B D364 D375D D349 D346 D348 D342 D343 D337F C280-16 C280-12 D326F 3412E C280-6 C280-8

MARINE AUXILIARY

3608 3512C 3512B

PIPELAYER

561B 561C PL61 572F 572G 583K 583H 571G 571F 594H 594

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C 385C 5090B

VIBRATORY COMPACTOR

CB-534

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C13I

MOBILE HYD POWER UNIT

385C 365C L 385C L

GENERATOR SET

G3412 CG137-12 CG137-08 G3412C 3512C 3512B 3516C 3516B

ENGINE

G3412 C32B INDUSTRIAL G3408 G3412C C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3612 3512B

EJECTOR TRUCK

740

COLD PLANER

PM-565B PM-565

WIDE BODY TRUCK

707

ENGINE - MACHINE

3408 C27 3304 C4.4

GEN SET ENGINE

3608 3606 POWER SYS G3516B 3304 C280-16 3616

CHALLENGER

65 75 65B

TRANSMISSION

CX38-P892

RIPPER

953B D5 963 953 943 7 5 4 8D 11

SKID STEER LOADER

262C2 272D XHP 272C 272D 262C 256C 246C

BOOM

120C

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 775E 775D 777F 769B 769D 769C 69D 773E 773D 773F 773B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced