Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings1B-4038: 123.83mm Tapered Roller Bearing Cup
HomeDrivetrainDifferentialsDifferential Bearings1B-4038: 123.83mm Tapered Roller Bearing Cup
1B-4038: 123.83mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
1B-4038: 123.83mm Tapered Roller Bearing Cup
1B-4038: 123.83mm Tapered Roller Bearing Cup
1B-4038: 123.83mm Tapered Roller Bearing Cup
1B-4038: 123.83mm Tapered Roller Bearing Cup
1B-4038: 123.83mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1B-4038

Units of Measure

USMetric
Outside Diameter (mm): 123.825
Width (mm): 25.4
Outside Diameter (in): 4.875
Width (in): 1.0
Material: Alloy Steel
View More
Compatible Models for part number 1B-4038

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250 SS-250B

WHEELED EXCAVATOR

M325B

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-250C RM-300 RM-350

MOTOR GRADER

12H NA 12H 12G 12M 12K 120H 120G 163H 14M-3 14M3 135H NA 12H ES 14H NA 120H ES 160 12M 3 12M 2 120 14 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 14M 130G 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 160H ES 14H 120K 2 14G 120M 2

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced