Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5H-4909: 253.39mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5H-4909: 253.39mm Inner Diameter Seal O Ring
5H-4909: 253.39mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
5H-4909: 253.39mm Inner Diameter Seal O Ring
5H-4909: 253.39mm Inner Diameter Seal O Ring
5H-4909: 253.39mm Inner Diameter Seal O Ring
5H-4909: 253.39mm Inner Diameter Seal O Ring
5H-4909: 253.39mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5H-4909

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 253.59
Inside Diameter (in): 9.984
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 274
View More
Compatible Models for part number 5H-4909

GENERATOR

SR4

UNDERGROUND ART TRUCK

AD45B AE40 II AD45

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WHEEL HARVESTER

580

MATERIAL HANDLER

MH3022 MH3024

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

WINCH

57H 59N 59L 58L 57 55 59 58

MOTOR GRADER

120H 120G 14 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 163H 120H ES 160 140M 140K 140H 140G 14L 140H NA 150 130G 140K 2 160M 3 AWD 140 143H 14E 12H 12G 12M 12K 12M 3 12M 2 120 160K 160H 160G 12F 160M 140M 3 AWD 140M 3 140M 2 160H NA 135H NA 12H ES 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

ROTARY CUTTER

RC50

TRACK-TYPE TRACTOR

D5B D5M D6D D6R D6M D7R D7G D7H D8R D8L D8N D9E D9L D9N D10N D10R

WHEEL SKIDDER

525 515 518C 530B 528B

PIPELAYER

587T 587R 578 583T 572G 583H 594H

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5080 235C 5090B

EXCAVATOR

375-A L 317 235 318D2 L 318 GC 319 385B MH3022 MH3024 318D2 235B 235C 235D 375-A 245 365B II 245D 245B 317 GC 365B L 365B

VIBRATORY COMPACTOR

CS-56 CS-54 CS-44B CS-56B CS-68B CS54B CP-533E CS7 CS-323C CS-44 CS-34 CS-433E CS-54B CS-66B CP-433E CS-423E CP12 CS-64B CP-323C CS-533E CP-54B CP7 CS-74 CS68B CS56B CS-74B CS44B CP-563E CS-64 CP-56B CP-44B CP-54 CP-56 CP54B CP-44 CS-583E CP-34 CS74B CS12 CS14 CS-563E CP44B CP56B

RIPPER SCARIFIER

12G 140G 130G

WHEEL TRACTOR

633E II 631D 631E 631G 633D 639D 637G 637D 637E

HYDRAULIC CONTROL

163 153

SOIL COMPACTOR

CP44B CP56B CP11 CP12 CS64B CS11 CS12 CS13 CS14 CS16 CS74B CP7 CP5 CS44B CS56B CS68B CS66B CS54B CS5

EJECTOR TRUCK

740 D400E II

BACKHOE LOADER

427F2 414E 424B HD 416F2 415 416 420F2 428F2 426 424B 420 432F2 422F 434E 422E 434F 424B2 432E 444F 420E 432F 444E 430F2 415F2 420F 442E 430E 430F 434 444F2 426 F2 444 440 422F2 416E 428F 416F 428E 434F2

WHEEL DOZER

854G 854K

COMPACT WHEEL LOADER

908

TELEHANDLER

TH1055 TH1255 TH560B TH580B TH514C TH417C TH460B

WHEEL LOADER

994 992 G926 916 G916 926 930R 930T 992B 992G 992K 926E 994D

GEN SET ENGINE

3512

ARTICULATED TRUCK

D350E II 740 D400E II 735 OEM 735

RIPPER

977 10 7 6 5 9 8

WAGON

776

WHEELED EXCAVATOR

M320

INDUSTRIAL LOADER

415F2 IL

INDUSTRIAL ENGINE

D353C D353E D353D

WHEEL SCRAPER

651E 651B 651

TRUCK

797 795F XQ 794 AC 795F AC 777C 777B 777D 793F AC 777

COMPACTOR

CCS7 CCS9

TRACTOR

776 776D 776C 776B

BULLDOZER

10SU 7SU 7S LGP 8S 8U 9C 9U 9S 10C 5A 5S 7A 10S 7S 7U 10U 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced