Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings1B-4043: 104.78mm Tapered Roller Cone Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
1B-4043: 104.78mm Tapered Roller Cone Bearing
1B-4043: 104.78mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
1B-4043: 104.78mm Tapered Roller Cone Bearing
1B-4043: 104.78mm Tapered Roller Cone Bearing
1B-4043: 104.78mm Tapered Roller Cone Bearing
1B-4043: 104.78mm Tapered Roller Cone Bearing
1B-4043: 104.78mm Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1B-40431B-4043
1B-39371B-3937
8S-90758S-9075
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1B-4043
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1B-4043

Units of Measure

USMetric
Inside Diameter (in): 4.125
Inside Diameter (mm): 104.775
Width (in): 1.890
Width (mm): 48.006
Material: Alloy Steel
View More
Compatible Models for part number 1B-4043

TRACK-TYPE TRACTOR

D9E

ARTICULATED TRUCK

D44B D35C D550B D40D D35HP D400D

WHEEL DOZER

824C

BULLDOZER

824S

MOTOR GRADER

16M 18M3 16M3 16 18 16GC 16H NA 16H 16G

RIPPER SCARIFIER

16G

WHEEL LOADER

980B 980C 980F 980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert