Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareKeysWoodruff1B-8707: Woodruff Key, 3/16 in
HomeHardware, Seals, & ConsumablesHardwareKeysWoodruff1B-8707: Woodruff Key, 3/16 in
1B-8707: Woodruff Key, 3/16 in

Diameter: 3/4 in

Brand: Cat

Product Images
1B-8707: Woodruff Key, 3/16 in
1B-8707: Woodruff Key, 3/16 in

Diameter: 3/4 in

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1B-8707
Diameter - B (in): 3/4
Material: Alloy Steel
Thickness - A (in): 3/16
MFG Number: 8
View More
Compatible Models for part number 1B-8707

GENERATOR

SR4

TRUCK ENGINE

1673 1674 1676 1693 3306 1673B 1673C

WINCH

56H 59N 59L 58L 56 59 58

MOTOR GRADER

120G 16 130G 14E 12F 12E

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

TRACK-TYPE TRACTOR

D10 D4H III D5H XL D4H D4D D4E D5B D5H D6C D6H D7F D7G D7H D5 D8K D8L D8H D9E D9G D9L D9N D9H D4H XL D10N D10R D4E SR D11N D11R

WHEEL SKIDDER

525 515 518C

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330A D330B D342C D397D D364 D375D D398A D398B D342 D343 D337 D336 D337F D315 D326F D333A D333B 3304 3304B

PIPELAYER

578 561B 561C 583R 583H 589 594

EXCAVATOR

225 235 215

VIBRATORY COMPACTOR

CS-663E CP-663E CP-563E CP-573E CS-583E CS-573E CS-683E CS-563E

GENERATOR SET

3304B

WHEEL TRACTOR

650B 651B 660B 627 621 637 631C 641 651 641B 657 666B 666 633C 657B

HYDRAULIC CONTROL

193B 48 192 193 191 183 184 181 182 165 173B 172 173 163 161 143 183B 151 141

TRACK LOADER

941 951C 951B 977D 977H 941B 977K 955C 955H 955K 955L

SOIL COMPACTOR

815

COLD PLANER

PR-1000 PR-1000C PR-750B

WHEEL DOZER

834 824B 844 814 824 854G

WHEEL LOADER

980 950B 950E 988 920 930 966C 950 950B/950E

ENGINE - MACHINE

3304

GEN SET ENGINE

D398B 3304B 3304 D379B D399

RIPPER

8D 11 10 6 9 8 9D

PNEUMATIC COMPACTOR

PS-360B PS-200B PS-150C PS-150B

INDUSTRIAL ENGINE

D342 D343 D398B 3304 3306 D320A D333C 3304B D398 D399 D353C D353E D353D D342C D330C D379 D379B

TRUCK

769 769B

GAS ENGINE

G398 G399 G379A G342C G3304B G3304 G343 G353D G379

BULLDOZER

10SU 6SU 11SU 977A 8S 8U 9C 9U 9S 10C 6A 6S 11U 10S 10U 8A 9SU 955

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced