Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1F-2362: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1F-2362: Sleeve Bearing (Bushing)
1F-2362: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
1F-2362: Sleeve Bearing (Bushing)
1F-2362: Sleeve Bearing (Bushing)
1F-2362: Sleeve Bearing (Bushing)
1F-2362: Sleeve Bearing (Bushing)
1F-2362: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1F-2362

Units of Measure

USMetric
Inside Diameter (mm): 13.0
Inside Diameter (in): 0.5
Outside Diameter (mm): 17.0
Outside Diameter (in): 0.66
Overall Length (mm): 22.0
Overall Length (in): 0.88
Grease Passage: NO GREASE HOLE IN BEARING
Material: P/M Bronze,POWDERED METAL,Alloy Bronze
Type: Straight Sleeve
Approximate Outside Diameter (mm): 17.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 22.0
External Groove: No
Approximate Inside Diameter (mm): 13.0
View More
Compatible Models for part number 1F-2362

TRACK-TYPE TRACTOR

D4D D8H

TRUCK ENGINE

1673B 1673 1693

MARINE ENGINE

D315 D333A D333B D337F D375D D326F D330A D330B D342C D342 D343

PIPELAYER

583H 561B

INDUSTRIAL ENGINE

D342 D343 D342C D320A

WHEEL SCRAPER

666 666B 657 657B

TRUCK

769 769B

TRACK LOADER

955C 977D 955H 977H 955K 977K

BULLDOZER

955

WHEEL DOZER

834 824B 824

MOTOR GRADER

16 12E

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced