1F-6762: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1F-6762: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1F-6762
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.25
    • Head Height - 4 (in): 0.97
    • Head Width - 5 (in): 2.25
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 1/2 - 12
    • Total Bolt Length - 3 (in): 4 1/2
    3600
    3612, C280-12, 3606

    wheel loaders
    938H, 994H, 994F

    track excavators
    235B, 235

    motor graders
    12M, 120M, 140M3, 140M3AWD, 12M2, 140M2AWD, 143H, 160M3, 160M, 160M2, 140M2, 160HNA, 12M3AWD, 140HNA, 160MAWD, 140M, 120MAWD, 160M3AWD, 12M3, 140MAWD, 12HNA, 120M2, 14LAWD, 160M2AWD, 120M2AWD, 163H, 12M2AWD

    track type tractors
    D6RII, D6R, D6RXW, D6RIII, D7RIIXR, D6RLGP, D6R2XL, D6RXR, D6TXL, D7RLGP, D6RIILGP, D6TLGP, D6TXW, D7RII, D6RXL, D7R, D6RIIIXW, D7RIILGP, D6HIIXL, D6TXWVP, D6TXLVP, D6RIIIXLVP, D6RIIXL, D6T, D6RIIILGPVP, D6RIIIXWVP, D6RIIXW, D6RIIIXL, D6TLGPVP, D6RIIILGP, D6R2, D6R2LGP, D7RXR, D6T2LGP, D6T2XW, D6T2XL, D8L, D6HIIXR, D8N, D6HIILGP, D6HIILS, D8NNSUC, D6HII, D7H