Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1H-8456: No. 10 (.190)"-24 x 1" Countersunk Flat Head Slotted Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1H-8456: No. 10 (.190)"-24 x 1" Countersunk Flat Head Slotted Screw
1H-8456: No. 10 (.190)"-24 x 1" Countersunk Flat Head Slotted Screw

Inch, Coarse Thread UNC

Brand: Cat

Product Images
1H-8456: No. 10 (.190)"-24 x 1" Countersunk Flat Head Slotted Screw
1H-8456: No. 10 (.190)"-24 x 1" Countersunk Flat Head Slotted Screw

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1H-8456

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Mixed: Metal,Alloy Zinc
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Asme B18.6.3 (60 Ksi)
Bolt Length (in): 1
Thread Size (mm): No. 10 (.190)
Bolt Length (mm): 25.4
Grip Length (in): 0.2
Thread Size (dia x pitch) (mm): No. 10 (.190)x24
Grip Length (mm): 5.07
View More
Compatible Models for part number 1H-8456

WINCH

518

MOTOR GRADER

12H NA 12H 12G 120H 120G 163H 135H NA 12H ES 14H NA 120H ES 160K 140K 160H 163H NA 140H 140G 120H NA 16H 16G 140H NA 130G 16H NA 140H ES 143H 135H 160H NA 160H ES 14H 14G

GRAPPLE

518 120C 125C

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL SKIDDER

518 518C

TRACK-TYPE TRACTOR

D7G D8K D9G D9H

GEN SET ENGINE

G3412C

MARINE ENGINE

D399

BOOM

120C

INDUSTRIAL ENGINE

D399

TRUCK

769 773 769B

LOGGER

227

GAS ENGINE

G399 G3408C G3408

TRACTOR

772 768B

FELLER BUNCHER

FB518

RIPPER SCARIFIER

140G 12G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced