Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1J-0849: 7/8" Bucket Tooth Plow Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1J-0849: 7/8" Bucket Tooth Plow Bolt
1J-0849: 7/8" Bucket Tooth Plow Bolt

Cat® Bucket Tooth Plow Bolt fastens bucket teeth securely to adaptors, maintaining alignment and a firm grip under digging operations

Brand: Cat

Product Images
1J-0849: 7/8" Bucket Tooth Plow Bolt
1J-0849: 7/8" Bucket Tooth Plow Bolt
1J-0849: 7/8" Bucket Tooth Plow Bolt
1J-0849: 7/8" Bucket Tooth Plow Bolt
1J-0849: 7/8" Bucket Tooth Plow Bolt

Cat® Bucket Tooth Plow Bolt fastens bucket teeth securely to adaptors, maintaining alignment and a firm grip under digging operations

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1J-0849
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1J-0849
Thread Size (in - TPI) (in): 7/8-9
Total Bolt Length - 3 (in): 4 5/8
Material: Carbon Steel
Bolt Type: Cutting Edge Bolts
Grip Length - 2 (in): 2.63
Head Height - 4 (in): 0.74
Head Width - 5 (in): 1.41
Thread: Coarse Thread UNC
View More
Compatible Models for part number 1J-0849

WHEEL SCRAPER

615

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert