Complete your tax details anytime right here.
1K-6870: 3/4''-10 Cone Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1K-6870: 3/4''-10 Cone Lock Nut
Home1K-6870: 3/4''-10 Cone Lock Nut

1K-6870: 3/4''-10 Cone Lock Nut

Product Images

1K-6870: 3/4''-10 Cone Lock Nut
1K-6870: 3/4''-10 Cone Lock Nut
1K-6870: 3/4''-10 Cone Lock Nut
1K-6870: 3/4''-10 Cone Lock Nut

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced