Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1K-9420: 1-1/4-7" Threaded External Hexagonal Steel Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1K-9420: 1-1/4-7" Threaded External Hexagonal Steel Bolt
1K-9420: 1-1/4-7" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Bolt of 241.30mm Shaft Length

Brand: Cat

Product Images
1K-9420: 1-1/4-7" Threaded External Hexagonal Steel Bolt

Cat® External Hexagonal Bolt of 241.30mm Shaft Length

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1K-9420

Units of Measure

USMetric
Bolt Length (in): 9.5
Bolt Length (mm): 241.3
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 6.5
Grip Length (mm): 165.1
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.049
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.250x7
View More
Compatible Models for part number 1K-9420

TRACK-TYPE TRACTOR

D8L

RIPPER

8

WHEEL SCRAPER

630A 651E 657 657E 657B

QUARRY TRUCK

771C 777E 775B

TRUCK

785 789 793D 793C 789C 769C 789D 777C 785C 777D 785D 773B 785B

TRACTOR

776D 776C 772B 784C 784B 768C

OFF HIGHWAY TRUCK

793 785D 777E 793D 777 789D

BULLDOZER

8S 8U 8A

WINCH

58

View More
Related parts
7X-0451: 1 1/4''-7 Hex Nut
7X-0451: 1 1/4''-7 Hex Nut

Cat® 1-1/4-7 Thread Hex Nut

Check Price
7X-0533: 1 1/4" ID Steel Flat Washer
7X-0533: 1 1/4" ID Steel Flat Washer

Cat® Compactor Blade Hard Washer is used for secure and durable fastening in compactor blade of heavy machinery

Check Price
2J-5997: 1 1/4''-7 Cone Lock Nut
2J-5997: 1 1/4''-7 Cone Lock Nut

Lock Nut

Check Price
7X-0451
7X-0451: 1 1/4''-7 Hex Nut
Check Price
7X-0533
7X-0533: 1 1/4" ID Steel Flat Washer
Check Price
2J-5997
2J-5997: 1 1/4''-7 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced