Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings1L-7518: 120.65mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings1L-7518: 120.65mm Inside Diameter Cone Bearing
1L-7518: 120.65mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
1L-7518: 120.65mm Inside Diameter Cone Bearing
1L-7518: 120.65mm Inside Diameter Cone Bearing
1L-7518: 120.65mm Inside Diameter Cone Bearing
1L-7518: 120.65mm Inside Diameter Cone Bearing
1L-7518: 120.65mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1L-7518

Units of Measure

USMetric
Inside Diameter (mm): 120.65
Width (mm): 47.625
Inside Diameter (in): 4.75
Width (in): 1.875
Material: Alloy Steel
View More
Compatible Models for part number 1L-7518

UNDERGROUND ART TRUCK

AD30

INTEGRATED TOOLCARRIER

IT38G II

TRACK LOADER

977K 977L

SOIL COMPACTOR

825 825G II 825H 825G 825K

LOAD HAUL DUMP

R1700G

EJECTOR TRUCK

740

WHEEL DOZER

834B 824G II 824 824H 824G 824K

OFF HIGHWAY TRUCK

772 770

LANDFILL COMPACTOR

826G 826H 826K 836 826 826G II

WHEEL LOADER

972G II 962M Z 962 993K 980G II 988F 972G 972H 972K 980H 980G 950M Z 988F II 966K XE 966H 966G 962H 966K 962L 966G II 950M 950 950L 962M 993

WHEEL SKIDDER

535D 555D 545D 545C 525D 545

CHALLENGER

55 35 45

ARTICULATED TRUCK

745C 740C 735C 740 GC 745

QUARRY TRUCK

771D 771C 772G 770G

TRUCK

772G 69D 772G OEM 770G 769 772 770 769B 770G OEM 769D 769C

TRACTOR

768C 768B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced