Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1M-3097: RING-TORIC
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1M-3097: RING-TORIC
1M-3097: RING-TORIC

Cat® Ring-Sealing 9.47mm Cross Section Diameter, 66.09mm Inside Diameter

Brand: Cat

Product Images
1M-3097: RING-TORIC
1M-3097: RING-TORIC
1M-3097: RING-TORIC
1M-3097: RING-TORIC
1M-3097: RING-TORIC

Cat® Ring-Sealing 9.47mm Cross Section Diameter, 66.09mm Inside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-3097

Units of Measure

USMetric
Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids; Power steering seals; Radiator thermostat seals
Material: NBR (60),NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; UV Light
Cross Section Diameter (mm): 9.47
Inside Diameter (mm): 66.1
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
Temperature (°C): -40 - 100
Inside Diameter (in): 2.6
Seal Inside Diameter (mm): 66.09
Temperature (°F): -40 - 212
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Diameter (in): 0.37
View More
Compatible Models for part number 1M-3097

UNDERCARRIAGE

OEMS

GENERATOR SET

3512B

HEX BASED SPL SOLUTION

330F OEM

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

935B 939 931 943 941 939C 953 951C 951B 953B 977D 941B 953C 953D 953K 955C 931B 955H 931C 955K 955L

SOIL COMPACTOR

815

COLD PLANER

PR-1000 PR-1000C PM-201 PM-565 PR-750B PM-565B

WHEEL DOZER

834 824B

MOTOR GRADER

14E 12F

WINCH

54H 53 55

BACKHOE

D3 931

COMPACT WHEEL LOADER

902 906

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D5K LGP D4H III D3B D4B D5H XL D5C III D4H D4D D4E D5B D5C D5M D5N D5H D5E D5G D6C D6M D6N D3 D5 D4H XL D5K2 LGP D5K XL D4E SR D5K2 XL

ASPHALT PAVER

AP355

RIPPER

953B 977 953 943 3 6 5 4

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

561N 561M 561B 561D 561C

LOGGER

227

EXCAVATOR

336E LN 336E LH 215B 325B L 336D2 LXE 323F SA 215C 215D 336D 336E 312D 336F 336D2 L 335F 336F XE 330D2 336E LNH 325C L 225B 225D 336D LN 340MHPU 340F L UHD 330B L 330B LN 345D 336 MHPU 325B LN 325D L 330C L 336D L 336D2 336F L XE 330F LN 330D L 350 OEM 330GC 336E L 325C 325D 336E H 340 340F 225 330-A L 330D MH 336 GC 345 328D LCR 329D LN 329D L 336F LN XE 330D LN 336F L 320 330 GC 325 323 329E L 323D SA 323D S 330 336D2 GC 330D2 L 335 215 336 333 329D 330F L 329E 330-A 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320C 325D MH 336F LN 329E LN 323E SA 320B S 330F 329D2 L 330C 330D 329D2 336D2 L XE 330C MH 345 GC

BULLDOZER

4S 4P 5A D5C PATLGP 5S 3S 5A PAT 3P 955 D5C PAT 4A

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 340D2 L 336D L 330 MHPU 325D L 325D 336F 336D 336E 352FMHPU 345D 349D L 336E HVG 330D 330C 330FMHPU 349D2 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced