Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights1M-5899: 24V Sealed Unit Head Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLights1M-5899: 24V Sealed Unit Head Lamp
1M-5899: 24V Sealed Unit Head Lamp

Cat® High and Low Sealed Unit Head Lamp for Cab Lights

Brand: Cat

Product Images
1M-5899: 24V Sealed Unit Head Lamp
1M-5899: 24V Sealed Unit Head Lamp
1M-5899: 24V Sealed Unit Head Lamp
1M-5899: 24V Sealed Unit Head Lamp
1M-5899: 24V Sealed Unit Head Lamp

Cat® High and Low Sealed Unit Head Lamp for Cab Lights

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-5899

Units of Measure

USMetric
Diameter (in): 5.7
Description: Dual Head Lamp
Diameter (mm): 144.8
Material: Glass Ceramic
Voltage (volts): 24
Lens Color: Clear
Wattage (watts): 80/60
ANSI Number: 4579
View More
Compatible Models for part number 1M-5899

WHEEL TRACTOR

615 615C 613B 613C

MOTOR GRADER

12G 140 130G 120G 16 120 140B 120B 160G 140G 12F 12E 14G 14E 16G

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced