Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories2M-5282: Head Lamp Mounting Ring
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories2M-5282: Head Lamp Mounting Ring
2M-5282: Head Lamp Mounting Ring

Cat® Head Lamp Mounting Ring holds the headlamp securely in position, ensuring consistent alignment and stable illumination during equipment operation

Brand: Cat

Product Images
2M-5282: Head Lamp Mounting Ring
2M-5282: Head Lamp Mounting Ring

Cat® Head Lamp Mounting Ring holds the headlamp securely in position, ensuring consistent alignment and stable illumination during equipment operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2M-5282

Units of Measure

USMetric
Width (mm): 30.5
Diameter (in): 5.98
Diameter (mm): 151.9
Width (in): 1.2
View More
Compatible Models for part number 2M-5282

WHEEL TRACTOR

650B 651B 651E 660B 615 613 627 621 623 637 631D 631E 631C 641 651 641B 657 666B 666 623B 623E 621B 633C 657E 657B 621R 621E 633D 621S 639D 615C 627B 627E 613B 637D 613C 637E

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

983 983B 941 973C 951C 951B 977D 977H 941B 977K 977L 955C 955H 955K 955L

SOIL COMPACTOR

825C 825B 815 815B

WHEEL DOZER

834 824B 834B 814B 824C 814 824

LANDFILL COMPACTOR

836 816 826C 826B 816B

WINCH

57H 56H 59N 59L 58L 57 56 55 59 58

MOTOR GRADER

120G 120B 16 140B 140G 16G 130G 140 14G 14E 12G 120 160G 12F 12E

COMPACT WHEEL LOADER

910

WHEEL LOADER

980 950B 950E 988 992 G926 916 920 G910 988B G916 926 930 936 966D 966C 966E G936 966R 950 930R 930T 980F II 950B/950E 936E 980B 992B 980C 992C 980F 926E

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6H XR D6D SR D6H II D10 D4D D4E D5B D6C D6D D6E D6H D7F D7G D7H D5 D8K D8L D8N D8H D9E D9G D9L D9N D9H D10N D10R D4E SR D11N

RIPPER

977 951 955 11 10 7 6 5 4 9 8

WAGON

776 772

PIPELAYER

578 561B 561D 561C 572G 583K 583H 571G 589 594H 594

TRUCK

785 789 773B 777C 777B 769 773 777 769B 769C

WHEEL SCRAPER

615 651E 630B 631E 621E 633E 621B 657E 623F 623E 637E 627E

LOGGER

227

TRACTOR

772 776 776C 776B 768C 768B 772B

EXCAVATOR

215B 215C 215D 225B 225D 219D 229 225 231D 235 219 215 235B 235C 235D 245 245D 245B

BULLDOZER

10SU 7SU 6SU 11SU 977A 824S 8S 8U 9C 9U 9S 834U 834S 10C 5A 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 825 9SU 8SU 955 4A

RIPPER SCARIFIER

12G 140G 16G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced