Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt
1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt

Cat® 5/8-18 Thread 171.45mm Long 12 Point Head Bolt

Brand: Cat

Product Images
1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt
1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt
1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt
1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt
1N-3825: 5/8''-18 x 6 3/4'' 12-Point Head Bolt

Cat® 5/8-18 Thread 171.45mm Long 12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-3825

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 6.75
Material: STEEL,Carbon Steel,Alloy Zinc
Bolt Length (mm): 171.45
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 5.0
Grip Length (mm): 127.0
Flange Diameter (in): 1.04
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 1N-3825

GENERATOR

SR5 SR4B

GENERATOR SET

DE1400 D1250 C27 DE1000S C32 XQP1100 C32 GEN SET DE1500 DE1250S D1000 DE1250 C32 GENSET D800

POWER MODULE

C32

ENGINE

C32 MARINE C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C27 C32

LOCOMOTIVE ENGINE

C32 C27

ROTARY CUTTER

RC7

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

992D 992C 990K 990

HYDRAULIC SHOVEL

6040 FS 6020 6040 6020B

ENGINE - MACHINE

C27

GEN SET ENGINE

DE1100 DE800S POWER SYS

MARINE AUXILIARY

C32B C32

MARINE ENGINE

C32 C32 MARINE C32B

INDUSTRIAL ENGINE

C32 C27 C32B

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

TRACTOR

768C

EXCAVATOR

M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced