Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1N-5724: No. 6 (.138)''-32 x 1/2'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1N-5724: No. 6 (.138)''-32 x 1/2'' Hex Socket Head Bolt
1N-5724: No. 6 (.138)''-32 x 1/2'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
1N-5724: No. 6 (.138)''-32 x 1/2'' Hex Socket Head Bolt
1N-5724: No. 6 (.138)''-32 x 1/2'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-5724

Units of Measure

USMetric
Bolt Length (in): 0.5
Grip Length (in): 0.063
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): No. 6 (.138)x32
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): No. 6 (.138)
Grip Length (mm): 1.59
Bolt Length (mm): 12.7
View More
Compatible Models for part number 1N-5724

TRACK-TYPE TRACTOR

D7R D9T D5R XL D8R II D7R II D5R LGP D6R III D6R XL D7R SERIES D8 D6R D8T D6T D6N D6R LGP D6R II D8R D5R2

GENERATOR

SR4

GEN SET ENGINE

3508 3512 3516

WHEEL TRACTOR

623G

PIPELAYER

PL83 583T

LOCOMOTIVE ENGINE

PR20B

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced