Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components1N-5742: 27.44mm Minimum Flywheel Starter Gear
HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components1N-5742: 27.44mm Minimum Flywheel Starter Gear
1N-5742: 27.44mm Minimum Flywheel Starter Gear

Flywheel Gear

Brand: Cat

Product Images
1N-5742: 27.44mm Minimum Flywheel Starter Gear
1N-5742: 27.44mm Minimum Flywheel Starter Gear
1N-5742: 27.44mm Minimum Flywheel Starter Gear
1N-5742: 27.44mm Minimum Flywheel Starter Gear
1N-5742: 27.44mm Minimum Flywheel Starter Gear

Flywheel Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-5742

Units of Measure

USMetric
Width (mm): 800.1
Height (mm): 49.53
Length (in): 31.5
Material: Alloy Mixed: Metal,Carbon Steel
Length (mm): 800.1
Height (in): 1.95
View More
Compatible Models for part number 1N-5742

GENERATOR

SR4 SR4B SR4BHV

GEN SET ENGINE

3508 D379B G3508 D399 G3516 G3512 3512 3512B 3508B 3516 3516B G3516B G3520B D398B

GENERATOR SET

3508 G3516 G3512 G3508 G3516B G3520C 3508C G3520B 3516 3516B 3508B 3512 3512B

MARINE AUXILIARY

3512B 3508B 3516B 3512 3508

POWER MODULE

PM3516 PM3512 PP3516 PMG3516 PM3508

MARINE ENGINE

3516 3512 3508 D379A D379B D399 D398A D398B 3508B 3516B 3512B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3508B 3512B 3516B 3508 D398 D399 D398B 3512 D379 D379B 3516

TRUCK

797 797B

LOCOMOTIVE ENGINE

3516 3512 3516B 3508B 3512B 3508

GAS ENGINE

G398 G399 G3520B G379A G3512 G3516 G379 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced