Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1N-5970: Lock Nut Washer
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1N-5970: Lock Nut Washer
1N-5970: Lock Nut Washer

LOCK NUT

Brand: Cat

Product Images
1N-5970: Lock Nut Washer
1N-5970: Lock Nut Washer
1N-5970: Lock Nut Washer
1N-5970: Lock Nut Washer
1N-5970: Lock Nut Washer

LOCK NUT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-5970
Outside Diameter (mm): 2.47
Material: Alloy Mixed: Metal,Carbon Steel,Coating Fluid
Inside Diameter (mm): 1.59
Thickness (mm): 0.72
View More
Compatible Models for part number 1N-5970

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

DEUCE 30/30

FORWARDER

574

CHALLENGER

65C 65B 65E 85C 65D MTC735 85E 85D 55 MTC745 70C 65 75D 75C MTC755 35 75E 95E 75 MTC765 45

ASPHALT PAVER

AP355 AP555 AP-655C AP-655D AP1055 BG-2455D BG-2455C AP355F BG655D AP-1055B AP-1055F AP-1055D AP-1055E AP455 AP655 AP655F BG555E BG1055E BG-2255C AP-555E AP555F

MARINE ENGINE

D346 D348

TRAILER

VFS50

TRACK SKIDDER

D4HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced