Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers1P-1367: Relief Plunger
HomeEngineCooling SystemOil Coolers1P-1367: Relief Plunger
1P-1367: Relief Plunger

Cat® 1.062 Inch Hex Relief Plunger for engine oil cooler filter housing base

Brand: Cat

Product Images
1P-1367: Relief Plunger
1P-1367: Relief Plunger
1P-1367: Relief Plunger
1P-1367: Relief Plunger
1P-1367: Relief Plunger

Cat® 1.062 Inch Hex Relief Plunger for engine oil cooler filter housing base

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-1367
Width (mm): 71.1
Height (mm): 27.9
Material: Alloy Chromium,Carbon Steel
Length (mm): 96.5
View More
Compatible Models for part number 1P-1367

GENERATOR

WEG SR4B SR4 SR4BHV

TRUCK ENGINE

3176 3408B 1673C 3406E 3406C 3406B C15 3306C 3306B C-15 C-16 1674 1693 3408 3306 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K

TRACK SKIDDER

527

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

330 L 345B II 215B 215C 215D 336D 336E 336F 336D2 L 336F XE 374F L E300B 349E L 225B 225D 352F XE VG 345B 349F L 219D 330-A L EL300 330 LN 352F-VG 336D L 336F L XE 350-A L 229D 336E L 349E 336E H 349F 352F 340F 345B L 330-A L 336F LN XE 336F L 374F 336D2 GC E240 EL240 336F LNXE 235B 235C 235D 336F LN 330B 330D 336D2 L XE 336E LN 336E LH 349F LXE 336D2 LXE E300 340D2 L 336E LNH 350-A 336D LN 340F L UHD 349E L VG 330B L 336D2 568 FM 330D L 229 225 330D MH 340F L LRE 235 568 FM LL 340D L 219 215 330-A 336D2 XE 330-A LN 245 EL300B

WHEEL TRACTOR

650B 651B 660B 631K 615C II 631D 631E 631G 641B 666B 621K OEM 615 611 627 621 623B 623G 623E 623F 621B 657B 621R 621E 621F 633D 621G 621S 639D 615C 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

HYDRAULIC CONTROL

48 163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349 3516 3512

TRACK LOADER

963 973 941 973C 951C 951B 941B 977K 977L 955K 955L 983B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

C15 C18 C27 2016 C32 3512E 3512C 3512B

SOIL COMPACTOR

815 825C 815B 815F 825G II

WHEEL DOZER

854G 854K 844K 844 834G 834B 834K 854 814B 824G 824C 814F 814 824G II

LANDFILL COMPACTOR

836 826G II 836G 836K 816 826C 826G 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

G3306B

WHEEL LOADER

972G 950B 950E 988B 988G 988F 988K 966D 966C 966F 966E G936 966G 966R 930R 930T 936E 936F 990 II 988F II 994 990 993 992 920 980G II 930 936 950 980F II 966F II 950B/950E 990K 972G II 993K 980B 992B 980C 992C 980F 980G 992G 992K 994F 994D 970F 994H 966G II

ARTICULATED TRUCK

D44B D35HP D30D D250E II D250E D250B D25D D350E D350D D350E II D400E II D300E II D550B D300E D300D D300B D400E 740C D400D 745C D400 D40D 740 735C 735

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B C15

INDUSTRIAL ENGINE

C32 C18 3304 3306 3176B 3412 3512 3516 3508B 3508 3516B 3516C 3406E 3406C 3408E 3408B 3408C 3512B 3512C 3306B D333C 3304B 3412E 3412C CG137-08 C11 C13 C15 D330C

QUARRY TRUCK

775D 775B 771D 771C

WHEEL SCRAPER

621E 621B 657E 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 637

SPRAY AR

CAT WDS

TRACTOR

772B 784C 784B 772 776D 776C 776B 768C

GAS ENGINE

G333C G3304 G3306 G3512E G3306B G3304B CG137-08 G3412 G3516E G3516C

BULLDOZER

824S 834U 834S 6 825 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SPF343 SCT673 SPF743 SPF343C SPS342 SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

POWER MODULE

XQG135 PMG3516

LOAD HAUL DUMP

R1700 II R2900G R2900

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

789G 789D 793D 785D 789 785

OEM SOLUTIONS

3412C

WINCH

528 518 57H 56H 57 56 55 59 59N 59L 58L

MOTOR GRADER

120G 120B 140B 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16G 140H NA 140 14G 14E 12H 12G 14M3 120 160H 160G 12F 16H NA 160H NA 14M-3 12H ES 14H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6020B 6060

TRACK-TYPE TRACTOR

D6D SR D6H II D10 D11 D4D D4E D6F SR D5B D5H D5E D6E SR D6C D6D D6R D6E D6G D6H D6G SR D5 D10N D10R D10T D4E SR D11N D11R D11T D6H XL D6H XR D7R D7F D7G D7H D8K D10T2 D8N D8H D9L D9H D7R II

MARINE ENGINE

3176B C30 C32 3304 3306 3412 C9 3408 3406 3516 3512 C18 D330C 3508B 3408B 3406B 3406C 3406E 3516B 3306B C32B 3512B D333C 3412E 3412D 3304B

PIPELAYER

572R 561D 561C 572F 572G 583K 571G 571F 594H

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

PETROLEUM PACKAGE

TH48-E70 CX35-P800 C18

MOBILE HYD POWER UNIT

330D L 352FMHPU 336FMHPU 340D2 L 336D L 349E L HVG 349E 336F 336D 336E 336E HVG 330D

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3508 G3306 G3412 C18 3512 C13 G3516C G3516E C9 G3412C G3520C G3520E 3306B 3406C G3306B G3512E 3516B 3516E

ENGINE

3512E 3512B C32B G3516C 3516E C32B INDUSTRIAL

EJECTOR TRUCK

D400E II 740

COLD PLANER

PM620 PM622 PR-450 PM-565B PM-465 PM-565

ROAD RECLAIMER

RM500B

ENGINE - MACHINE

3516C 3408 C27 3304 3306 C4.4

CHALLENGER

65 75 65C 65B 65D 75C 85C 70C

GEN SET ENGINE

3406B 3408B G3412C 3516B 3304B 3512B 3306B 3508B 3306 3304 3412 3412C 3508 3512 3516

RIPPER

977 963 951 955 7 6 5 4 9 8 8D 11 10

BOOM

120C

TRUCK

772G OEM 775E 775D 789C 789D 777C 777B 789B 777D 770G OEM 769D 769C 785 789 793 797 770G 793D 793B 793C 772G 69D 773E 785G 773D 785C 785D 797B 773B 785B 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced