Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins1P-1744: 3.18mm Outer Diameter Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins1P-1744: 3.18mm Outer Diameter Dowel Pin
1P-1744: 3.18mm Outer Diameter Dowel Pin

Cat® Alloy Steel Dowel Pin for Manifold Valves and Solenoid Valves

Brand: Cat

Product Images
1P-1744: 3.18mm Outer Diameter Dowel Pin
1P-1744: 3.18mm Outer Diameter Dowel Pin
1P-1744: 3.18mm Outer Diameter Dowel Pin
1P-1744: 3.18mm Outer Diameter Dowel Pin
1P-1744: 3.18mm Outer Diameter Dowel Pin

Cat® Alloy Steel Dowel Pin for Manifold Valves and Solenoid Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-1744

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 3.0
Overall Length (mm): 33.0
Material: Steel,Low Alloy Steel,Alloy Mixed: Metal
Notes: End Type: Radius, Radius
Pin Diameter (in): 0.13
Overall Length (in): 1.31
View More
Compatible Models for part number 1P-1744

TRACK-TYPE TRACTOR

D7R D6T XW D6T LGP D6R III D6T XL D7R SERIES D8T D10R D10T D6N OEM D9T D5R XL D5M D5N D8R II D11R D11T D7R II D5R LGP D6N LGP D6N XL D6R D6T D6M D6N D6R II D7E LGP D7E

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3408 3412C

GENERATOR

SR4 WEG

GENERATOR SET

3408C 3412C

MARINE ENGINE

3408B 3408C 3412C 3412 3408

POWER MODULE

PM3412

PIPELAYER

PL83 PL87 583T 587T 561N 572R 572R II

INDUSTRIAL ENGINE

3412 3408B

WATER FORDING TRACTOR

D7R II

OEM SOLUTIONS

3412C

WHEEL LOADER

972G 980G 966G 950G 962G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced