Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings1P-3702: Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings1P-3702: Rectangular Seal
1P-3702: Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
1P-3702: Rectangular Seal
1P-3702: Rectangular Seal
1P-3702: Rectangular Seal
1P-3702: Rectangular Seal
1P-3702: Rectangular Seal

Rectangular Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1P-37021P-3702
1P-37031P-3703
6V-97466V-9746
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-3702

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Axial Thickness (mm): 5.0
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.0
Cross Section Height (mm): 3.4
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 25.0
Inside Diameter (in): 1.0
Radial Thickness (mm): 3.0
Cross Section Height (in): 0.13
View More
Compatible Models for part number 1P-3702

UNDERCARRIAGE

OEMS

INTEGRATED TOOLCARRIER

IT14G2 IT28 IT14G IT28G IT28B IT18B

WHEEL SAW

SW45 SW345B SW60 SW460B SW360B

GRAPPLE-DEM/SORT

VRG-20/2 VRG-25/2

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 623K 621K 627K

LOAD HAUL DUMP

OTHER

SITE PREP TRACTOR

586C 2864C

CRUSHER

VHC-30 P315

GRAPPLE-ORANGE PEEL

GSH20B GSH9 GSH15-60 GSH20 GSH15

MATERIAL HANDLER

MH3040 MH3050

WINCH

57H 56H 56

MOTOR GRADER

14 120M 120M 2 140M 12M 2 140M 2 160M 2 16M 160M 140M 3 AWD

TRACK-TYPE TRACTOR

D5K LGP D6R III D6H II D8 GC D5R LGP D4K XL D6R II D3G D4G D6N OEM D3K XL D5G D6N XL D6R D6T D6N D6K D6H D7E D8 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D7R XR D6H XL D6H XR D6T LGP D7R LGP D3K2 XL D6T XW D6T XL D8GC D5R XL D7G2 D6K LGP D7R D7G D7H D8T D8R D10T2 D8N D6K XL D9T D9R D8R II D5K XL D5K2 XL D7R II D7E LGP D3K LGP

WHEEL SKIDDER

535D 545D 525D 555D

KNUCKLEBOOM LOADER

579C 2484C 559C 2384C

HAMMER

100 H100S H100

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 TK721 TK752 TK751 511 TK741 522 521 1190T 1090 521B 532 541 1290T 551 552

PIPELAYER

PL72 PL61

HARVESTER HEAD

SAT318

FORESTRY PRODUCTS

548 568

MINING EXCAVATOR

5110B 5130

FRONT SHOVEL

385C 5080 5090B

SHEAR-DEMOLITION/SCRAP

VHS-30 S320B VHS-30/3

PULVERIZER

P215 VHP-30

EXCAVATOR

330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 336D 312C 324D 336E 312D 324E 375-A L 315D L 325-A 333 GC 320D2 336D2 L 322B LN 326D L 323D 322N 322-A LN 312-A 325C L 322B 322C 323D LN 385C FS 324E LN 321C 330D FM 345B 345C 321B 345D 320D2 GC 385C L 219D 325D L 330-A L 330 LN 317 315 313 320GX 320D LRR 365C L MH 315B 315C 336D L 374D L 350-A L OTHER 330C FM 322-A 320 GX 325B 349D 324D L 350 L 336E L 320 GC 325C 325D 336E H 320E RR 312D L 322B L 345B L 324D FM LL 330-A L 329D LN 320E LRR M325D MH 318D2 L 324E L 345C L 330 GC 325-A L 323D SA 320D RR 323D S 323D L 322 L 385B 385C 345D L 320N 320B 320C 320D 320E 365C L 320B FM LL 320B S 320B N 320B L 315B FM L 330B 330C 330D 320 L M325D L MH 365C 320B U 365B 320C L 336E LH 316 GC 325D FM LL 325-A FM L 320D LN 340D2 L 318B N 320D L 325 LN 320D FM RR 350-A 315 GC 336D LN 319D LN 330B L 326 GC 320E L 325D FM 325B LN 320D GC 349D2 319D L 323D2 L 325 L 330C L 336D2 318D L 320B LU 320D FM 320B LL 330D L 322-A L 322-A N 340 313 GX 325-A LN 330D MH 328D LCR 313 GC 329D L 324D FM 349D2 L 352 355 319D 330D LN 320C FM 319C 320 326 325 323 318C 329E L 322 LN 318B 345D L VG 320-A 330 340D L 219 215 336 333 329D 329E 330-A 323 GX 329F L 330C LN 323 GC 315B L 325D MH 312 GC 385C L MH 321D LCR 375-A 330-A LN 316E L 365B II 322C FM 320D2 L 324D LN M312 330C MH 345C MH

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-583 CS-323C CP-323C CP-563C CS512 GC CP11 GC CP12 GC CS7 CD-54 CP7 CS10 GC CS-563C

PETROLEUM PACKAGE

CX35-P800 TH35-C15I

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 349D L 385C L 336D L 330 MHPU 325D L 325C 325D 336D 336E C7.1 345D 345C 336E HVG 330D 324D LN 330C 323D L 345C L

MULTI TERRAIN LOADER

277C 267 287 277 297C 287C

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

651B 641B 623H 657B 621H 627H

MULTI PROCESSOR

VT30

HEX BASED SPL SOLUTION

330D2

TRACK LOADER

963 973 943 941 953 973C 973D 951C 963D 951B 953B 941B 953C 953D 977K 955K 955L

COLD PLANER

PM620 PM622

WHEEL DOZER

854K 834K 814B 824C

MULCHING HEAD

HM315

LANDFILL COMPACTOR

836 836K

COMPACT WHEEL LOADER

914G2 907H2 906 904H 906H 914G 904B 908H2 907H 908H

WHEEL LOADER

972M 988GC 962H 986H 950H 986K G926 988B 988G 988H 988K 966C 966H 930G 930H 930K 930R 930T 924H 924G 926E 990 II 928H 986 990 920 926 930 990H 993K 992C

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

RIPPER

953B 953 951 955 943 7 6 8

SKID STEER LOADER

272C 262C 256C

WHEELED EXCAVATOR

M322D MH M330D M325C MH M318D M318C M315GC M318D MH M323F M322D M322C M318C MH M315C M315D M316C M316D M313C M313D

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C

LOGGER

322C

BULLDOZER

824S 6 8SU 7SU 6SU 7S LGP 8U 6A 6S 7A 7S 7U 8A

View More
Related parts
270-1535: D-Ring Seal Kit (90A Nitrile)
270-1535: D-Ring Seal Kit (90A Nitrile)

Rectangular Seal Kit: 9 Sizes, 80 Seals, Nitrile, 90 Duro

Check Price
270-1535
270-1535: D-Ring Seal Kit (90A Nitrile)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced