Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings1P-3708: Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings1P-3708: Rectangular Seal
1P-3708: Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
1P-3708: Rectangular Seal
1P-3708: Rectangular Seal
1P-3708: Rectangular Seal
1P-3708: Rectangular Seal
1P-3708: Rectangular Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-3708

Units of Measure

USMetric
Axial Thickness (mm): 5.0
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.19
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.0
Cross Section Height (mm): 3.4
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 57.0
Inside Diameter (in): 2.26
Cross Section Height (in): 0.13
Radial Thickness (mm): 3.0
View More
Compatible Models for part number 1P-3708

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD45

INTEGRATED TOOLCARRIER

IT62G II

WHEEL TRACTOR-SCRAPER

631K 637 627K LRC 631 623K LRC 623K 621K 627K 613G 637K 657 651

REMAN ENGINE

3516B

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

770 793D 777 793F 789 793 789G 777G 777E 789D

WINCH

54H 56H 56 55

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6H II D10 D5R LGP D4H III D6R II D5H XL D4H D5R2 D6N OEM D5R XL D5M D5N D5H D6N XL D6R D6M D6N D6H D7R D7G D8K D9T D9L D9H D6N LGP D4H XL D10N D10R D10T D11N D11R D11T

MARINE ENGINE

D349 D348

PIPELAYER

578 561N 561M 583R 583K 594H

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5080

EXCAVATOR

330 L 349F LXE 215B 325-A FM L 375-A L 374F L 390F 225B 225D 352F XE VG 330-A L 325 L 365C L MH 350-A L 229D 352F 229 225 330-A L 231D 374F 325-A L 215 385C L MH 375-A 245 390F L

MOBILE HYD POWER UNIT

390F

WHEEL TRACTOR

651E 631K 631D 631E 651 623H 657E 621K OEM 633D 657G 621H 639D 627H 637G 637D 637K

TRACK LOADER

963 983 963B 953C

SOIL COMPACTOR

825 825H 825G 825K 825G II

EJECTOR TRUCK

740B 740 730

BACKHOE LOADER

416 426 428 446B 438 436 446

WHEEL DOZER

834B 834K 824H 824G 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836K 826G 826H 826K

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

988F II 986 950G II 988GC 986H 986K 995 994 992 980G II 988B 988F 966D 966F 966E 930G 930H 966F II 924GZ 924HZ 924H 924G 980B 992D 992B 962G II 980C 992C 980H 980G 994F 994D 970F 994K 994H

CHALLENGER

65 75 65B

ARTICULATED TRUCK

D250E II 740B 725 740 735B 730 735 OEM 735 D300E II

RIPPER

D5 11 6 5 4

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D348 D349

QUARRY TRUCK

777E 771D 771C 770G

WHEEL SCRAPER

651E 651B 641B 666B 657G 633D 657E 657B 623G 623F 623E 637K 637G 637D 666 639D 641 657

TRUCK

793 770G 793D 793B 793C 793F 793F XQ 773F 797B 793F CMD 775F 793F OEM 789D 777C 777B 777D 777G 777F 769 772 769B 770G OEM 769D 769C

LOGGER

227

TRACTOR

776D 768C 768B

BULLDOZER

6SU 11SU 4S 4P 6 5A 5P 5S 6A 6S 11U 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced