Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components1P-5764: Hydraulic Split Flange
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components1P-5764: Hydraulic Split Flange
1P-5764: Hydraulic Split Flange

Cat® Steel Hydraulic Split Flange provides a secure and leakproof connection, ensuring efficient hydraulic fluid flow without any pressure loss

Brand: Cat

Product Images
1P-5764: Hydraulic Split Flange
1P-5764: Hydraulic Split Flange
1P-5764: Hydraulic Split Flange
1P-5764: Hydraulic Split Flange
1P-5764: Hydraulic Split Flange

Cat® Steel Hydraulic Split Flange provides a secure and leakproof connection, ensuring efficient hydraulic fluid flow without any pressure loss

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-5764
Material: Alloy Zinc,Carbon Steel,Alloy Steel
View More
Compatible Models for part number 1P-5764

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D11R D7R II D6R D6R II D6H II D6H D11N

TRACK FELLER BUNCHER

TK1051

RIPPER

11 6

PIPELAYER

561N

MINING EXCAVATOR

5230B 5230

TRUCK

795F XQ 795F AC

TRACK LOADER

983B

EXCAVATOR

245 245D 245B

BULLDOZER

6S 11U 6SU 11SU 6A

WHEEL DOZER

854G

WINCH

56H

WHEEL LOADER

994D 992G 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced