Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs1P-9699: 30.327mm Outer Diameter Stop
HomeHoses & TubesCaps & PlugsPlugs1P-9699: 30.327mm Outer Diameter Stop
1P-9699: 30.327mm Outer Diameter Stop

Cat® Stop For Power Train Oil Lines

Brand: Cat

Product Images
1P-9699: 30.327mm Outer Diameter Stop
1P-9699: 30.327mm Outer Diameter Stop
1P-9699: 30.327mm Outer Diameter Stop
1P-9699: 30.327mm Outer Diameter Stop
1P-9699: 30.327mm Outer Diameter Stop

Cat® Stop For Power Train Oil Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-9699

Units of Measure

USMetric
Inner Diameter (in): 0.99
Inner Diameter (mm): 25.04
Material: Steel,Carbon Steel
Outer Diameter (in): 1.19
Outer Diameter (mm): 30.33
Overall Length (in): 0.97
Overall Length (mm): 24.64
View More
Compatible Models for part number 1P-9699

TRACK-TYPE TRACTOR

D6GC D8K D8H D4E D9G D11N D10 D11 D11R D11T D9H DEUCE 30/30

ARTICULATED TRUCK

D300E D250E D250E II D300E II

RIPPER

8D 11 10 4

PIPELAYER

587T 583K 594H 594

HYDRAULIC CONTROL

143 183B 140

WHEEL DOZER

854G 854K 854

BULLDOZER

8S 10C 11U 10S 10U 11SU 4A

WHEEL LOADER

993K 992G 992K 994F 994D 994K 994H 995 994 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced