Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring

An industrial O-Ring seal prevents leaks in machinery, pipelines, and hydraulic systems, made from durable, chemical-resistant materials.

Brand: Cat

Product Images
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring
8M-4446: 3.5 X 23.4mm 70A VMQ O-Ring

An industrial O-Ring seal prevents leaks in machinery, pipelines, and hydraulic systems, made from durable, chemical-resistant materials.

Brand: Cat

Warranty Information
Return Policy
Related parts
270-1533
270-1533: O-Ring Seal Kit (70A Silicone)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert