Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Loop clip
Brand: Cat
Loop clip
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18B IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
ROTARY DRILL
MD6310 MD6250
MINI HYD EXCAVATOR
303.5E2 CR 308E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.6 304SR 305.5D 305.5E 303E CR 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 306E2 303C CR 307.5 305C CR 307-A 302CR 303.5C 303.5E 303.5D 305.5E2 307D 307E 306E 308E 308D 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 303CR 304 305 303 306 307 305D CR 303.5E2 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 320D3 GC 325-A 320D2 320D3 336D2 L 322N 322-A LN 312-A 325D L 330 LN 320GX 374D L 330C FM 325D 329D LN 231D M325D MH 318D2 L 345D L 320N 320D 235B 235C 235D 365C 312F GC 325 LN 336D LN 315-A L 330C L 320D FM 312D2 GC 349D2 L 329D 330-A 317 N 325D MH 329D2 345C MH 336D 336F 336F XE 311-A 336D L 312D2 L 350-A L 324D L 312D L 345C L 323D3 315-A 336F LN 245D 330D 245B 320 L M325D L MH 316 GC 336D2 LXE 340D2 L 325C FM 340F L UHD 325 L 322-A L 322-A N 229 225 325-A LN 336 GC 328D LCR 340F L LRE 235 320-A 340D L 219 215 385C L MH 245 329D2 L 345B II 215B M315F 215C 215D M317F M318F 385C FS 345B 345C 345D 307 385C L 219D 336F L XE 320 GX 349D 320 GC 340F 345B L 330-A L 336F LN XE 323D S 323D L 326D2 L 385B 385C 365C L 345B II MH 336D2 L XE 390D 350-A 349D2 336D2 313D2 LGP 324D FM 320 321 324 322 336 323 GX 330-A LN 324D LN 312B 312D 326D L 311B 330D2 225B 225D 323D LN 312B L 320D2 GC 330-A L 365C L MH 229D 314C 322-A 313D 312D2 317-A 336F L 318 GC 325-A L 336D2 GC 322 L 330D2 L 317-A N 336F LNXE 313D2 GC 390D L 326D2 313D2 330D L 330D MH 329D L 330D LN 320C FM 322 LN 345D L VG 336D2 XE M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
PETROLEUM TRANSMISSION
TH48-E80
SOIL COMPACTOR
CS12 GC CP5 CS5 825H 825G 825K 825C 825B CP11 CP12 CP13 CP14 CP16 CS11 GC 825 815 CP12 GC 815B 815F CS10 CS11 CS12 CS13 CS14 CS16 CS19 CS10 GC CP13 GC 815F II CS13 GC 825G II
PETROLEUM ENGINE
C175-16 3512 C32 3512E 3512C 3512B
BACKHOE LOADER
420F2 450F 420XE 416F2 416F 434F2 432F2 426C 428F2 422F 415F2 420F 428F 430F 427F2 438C 415 416 428 436C 420 434F 432F 434 430 432 444 440 450 430F2 444F 444F2 422F2
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDSTATION
PETROLEUM GEN SET
C15 C18
WHEEL LOADER
988 XE 986H 986K G926 980XE G910 988B 988G 988H 988F G916 988K G936 950GC 988F II 907K 972 XE 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992B 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 966XE 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926E 926M 962 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 950 GC 970F 966G II 972G 972H 972K 972M 972L 930K 930M 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
725 740 745 730 735 725C 730C2 725C2 740 GC 730C 735C 740C 745C
WHEELED EXCAVATOR
M320F W345C MH M318F M316F M314F M320GC MH3026 MH3024 M315GC M330D M323F M322F W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300B PS-300C PF-300C PF-300B CW-16 PS-360B PF-290B
ENGINE - INDUSTRIAL
C15 3516B
INDUSTRIAL ENGINE
C32 3508B D398 D399 D379 3516B 3512B 3512C C4.4 C13 D379B 3126 3116 3512 3516 3508 C175-16 D398B
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
621E 621G 621B 623G 627G 627F 627B 627E 631G 631E 633E 637K 637E 637G 637B 637D 639D 651E 657G 657E 657B 615C 627 637 657
SPRAY AR
CAT WDS
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 776
GAS ENGINE
G3406 G3520B CG137-12 G3612 G3616 G3608
BLADE
SNOW WING
PUMPER
SCT673 SPF343 SPF343C SPT343
POWER MODULE
XQG400
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3516 3512 C18 3516B C280-16 C280-12 3512B 3616 3612 3054 C32 3054B 3508B C175-16
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 235C
PETROLEUM PACKAGE
3508 TH48-E70
RIPPER SCARIFIER
140G 130G 12G 16G
RECLAIMER MIXER
RM800 RM500B RM-500 RM-250C RM-300
ENGINE
3516E 3126 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3512 3516C 3516B 3512C 3512B PR20B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-450C PM820 PM825 PM822
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
DE1100 3616 DE800S POWER SYS C15 GEN SE
RIPPER
953B 8D 11 10 951 955 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD5150C
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
573D 2670D TK370 TK380 HA870 2570D HA770 563D 543 533
TRACK-TYPE LOADER
973 977K
GENERATOR
XQP500 SR4 XQ330
TRUCK ENGINE
3116 3176 C11 C13
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
BUCKET
BUCKET
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545D 545C 525 518 515 545 555D 508 535D 535C 535B 525D 525C 525B
ASPHALT COMPACTOR
CB2.7 GC CC2.7 GC
FORESTRY PRODUCTS
FM528 LL FM528
WATER FORDING TRACTOR
D7R II
BROOM-PICKUP
BP24
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621G 621H 621S 627B 627G 627H 627E 631K 631D 631E 631G 621K OEM 633D 639D 637G 637D 637E 637K 633E II 651E 627 621 623 651 657E 657B 657G
HYDRAULIC CONTROL
163 143 153 141 140 183B
TRACK LOADER
973C 973D 973K 977H 977K 977L 983B 963D 963B 963C 963K 953B 953C 953D 953K 955L 963 973 983 953
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 902C2 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 906H 903D 903C 908M 908H2 906M 907H 907M 908H 914G2 901C2
TELEHANDLER
TH337C TL1055D TH336C TH103 TH514D TH514C TH82 TH83 TH340B TH255C TH210 TH215 TH306D TH314D TH357D TH3510D TH408D TH407C TH62 TH63 TH406C TL943D TL943C TL642D TL642C TH414C TL1255D TH417D TH417C
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB4.0 CB2.5 GC CC2.7 GC CB2.5 CB2.9 CB2.7 GC
ASPHALT SCREED
AS3251C
LOGGER
322C 227
BULLDOZER
6 8SU 10SU 10C 11U 10S 10U 977A 9SU 7S LGP 6SU 7SU 11SU 8S 8U 9C 9U 9S 5A 5P 5S 6A 6S 7A 7S 7U 8A
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD30 AD45 AD40 AD22 AD55B AE40 II
LOAD HAUL DUMP
R1300G II R1700 XE R1600G R2900 R1700G R2900G R1700
REMAN ENGINE
3516B
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3040 MH3050 M325D MH M325D L MH
WINCH
57 56 55 59 58 57H 56H 59N 59L 58L
ROTARY CUTTER
RC7 RC20
BACKHOE
BH150 BH160
TRACK-TYPE TRACTOR
D10 D11 D8 GC D3G D4G D4H D5B D5M D5N D5H D5G D6C D6D D6R D6T D6M D6N D6K D6H D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6R LGP D6H II D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6R XL D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE D4H III 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 BG-240C AP600 AP500F AP-1000B AP-1000E AP-1000D BG-2255C BG-230D AP-800D AP-800C AP555F AP600F BG1055E AP-1000 BG-225C BG500E BG555E AP-900B AP300F BG-260D BG-260C AP655F BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 AP-200B BG600D AP355F AP-1050B AP-600D AP655F L AP-655C AP-655D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP300 BG655D BG-245C
MARINE AUXILIARY
3508B 3512 3516B 3512B
PIPELAYER
561N 561D 561C 572R 572G 571G 587T 587R PL83 PL87 PL72 PL61 583T 583K 572R II 589 594H 594
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-431C CS-68B CS-433C CS-66B CS-64B CB-534C CB-534B CB-534D CB-535B CB-634 CB-536D CD-54 CP-44B CB-34 XW CS-563C CP44B CS-78B CS-531C CS-76B CS-74B CP-563C CP12 GC CC-34 CB-224D CB-224E CB-224B CB-224C CB-225E CB-225D CP-563 CP-54B CS44B CP-56B CP-533 CS-573C CS-44B CB1.8 CB1.7 CP11 GC CP-34 CC4.0 CB-64 CB-54 CB-564D CB-214E CB-214B CB-214C CB-214D CB-434B CB-434D CB-434C CB-434 CB-334E XW CP-68B CS-583C CB-34 CS10 GC CB-14 CS11 GC CS-56B CS-583 CS-34 CS-54B CS-563 CS-533 CS-531 CB-545 CB-544 CB-534 CB-634C CB-634D CB4.0 CB4.4 CB-334E CB-334D CB-335E CB-335D CP-74B
MOBILE HYD POWER UNIT
330D L 329D L 330D2 349D L 325D 385C 336F 336D 330D 365C L 385C L 336D L 345D 345C 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
GENERATOR SET
XQ1140 DE605GC 3512 DE600SGC D1000 3508B C4.4 DE1250S XQP300 XQP310 CG137-12 C32 GENSET DE1500 DE1000S XQP1100 3512C 3512B 3516C 3516B XQP115 DE1400 XQP150 XQP60 DE660GC XQP30 C18 GEN SE D1250 XQ125CM C9 XQP100 C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C27 XQ330 C32 D800 C15 GEN SE C175-20 DE500SGC C175-16 DE1250 XQP200
EJECTOR TRUCK
730C 730C2 EJ 740
MACHINE CNTRL & GDNC
COMMAND COMMAND CONSOLE
COMBAT VEHICLE ENGINE
C13
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM500B
WIDE BODY TRUCK
707
CHALLENGER
55 65 75 35 95E 45 85C 85E 85D 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D
ENGINE - MACHINE
3116 C27 C4.4
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 777 794 AC 772G OEM 769B 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CC-34B CB-24B CB-36B CB-34B CCS7 CCS9 CC-24B