Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring
1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring

O-ring

Brand: Cat

Product Images
1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring
1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring
1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring
1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring
1S-2174: 3.53 x 59.92mm 70A VMQ O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1S-2174

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 59.92
Inside Diameter (in): 2.359
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 229
View More
Compatible Models for part number 1S-2174

WHEEL TRACTOR

627 621 666 623 641 651 657

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

973C 973D 977K 977L 973

SOIL COMPACTOR

825C

WHEEL DOZER

824C

OFF HIGHWAY TRUCK

789D

WINCH

57H 57 56 56H

LANDFILL COMPACTOR

826C

MOTOR GRADER

16

HYDRAULIC SHOVEL

6040

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D8R D8N D10 D6H

RIPPER

10 7 6 8

WHEEL SCRAPER

666 666B 613C II 613 657 613C 613B 657B

QUARRY TRUCK

771D 771C 775B 777E

TRUCK

785 789 793 797 775D 769 773D 793B 797F 793C 777 769B 769D 789C 769C 789D 777C 777B 777D 797B 773B

TRACTOR

776 776D 776C 772B 768C 768B 776B

BULLDOZER

824S 8U 825 10C 7SU 6A 6S 7A 10S 7S 7U 6SU 10U 8SU 8A

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced