Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings1T-0033: 38.18mm Free Diameter External Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings1T-0033: 38.18mm Free Diameter External Retaining Ring
1T-0033: 38.18mm Free Diameter External Retaining Ring

Cat® External Axial Spiral Retaining Ring

Brand: Cat

Product Images
1T-0033: 38.18mm Free Diameter External Retaining Ring
1T-0033: 38.18mm Free Diameter External Retaining Ring

Cat® External Axial Spiral Retaining Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1T-0033
Material Description: steel retaining ring
Notes: Free Diameter: 38.18, Radial Wall: 2.74, Lug Height: 0, Groove Width : 1.42, Groove Diameter: 38.61, SHAFT_DIA: 40
Material: Alloy Mixed: Metal,Carbon Steel
Thickness (mm): 1.24
Cross Holes: No
View More
Compatible Models for part number 1T-0033

GENERATOR

SR4

TRUCK ENGINE

3406

WHEEL TRACTOR

621 627B 621B 623B

TRACK LOADER

983B 955H 955K 955L

SOIL COMPACTOR

825C

WHEEL DOZER

824C

OFF HIGHWAY TRUCK

789 785 789G 793 775 773

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

ROTARY CUTTER

RC20

WHEEL LOADER

980C

GEN SET ENGINE

3406

MARINE ENGINE

3406

INDUSTRIAL ENGINE

3406

WHEEL SCRAPER

621B

TRUCK

785 775G 785G 773G 773G LRC 775G OEM 775G LRC 773G OEM

EXCAVATOR

245

BULLDOZER

824S 825

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced