Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt

Cat® 5/16-18 Thread 25.4mm Long 12 Point Head Bolt

Brand: Cat

Product Images
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt
1T-0414: 5/16''-18 x 1'' 12-Point Head Bolt

Cat® 5/16-18 Thread 25.4mm Long 12 Point Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1T-0414
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1T-0414

Units of Measure

USMetric
Bolt Length (in): 1
Material: STEEL,Carbon Steel,Coating Fluid,Alloy Zinc
Bolt Length (mm): 25.4
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.125
Grip Length (mm): 3.18
Flange Diameter (in): 0.47
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 1T-0414

PUMPER

SCT673 SPS342 SPT342

GENERATOR

SR500 SR4

TRUCK ENGINE

3408B 3406E 3406C 3406B C15 C-15 C-16 3408 3208

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 623K LRC 623K 621K 627K 637K

MOTOR GRADER

120G 16 140G 130G 16H 16G 14H 14G 14E 12G 24H 24M 160G 12F 16H NA 14H NA

WINCH

528 518 54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 528B 525 518 515 528 530B 508

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D3C II D10 D8 GC D4H III D6R II D3C III D3B D3C D4B D7R SERIES D4H D4C D4D D4E D5B D5C D5M D5H D6C D6D D6R D6T D6M D6E D6G D6H D3 D5 D10N D10R D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D4C III D6T XW D5H XL D6T XL D5C III D8GC D7G2 D7R D7F D7G D7H D8R D8L D8N D6R STD D9R D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D4H XL D4C II D7R II D6R LGP

MARINE ENGINE

3208 C32 MARINE 3412 3408B

PIPELAYER

572R II 587T 587R 578 561M 572R 561H 561D PL87 PL72 583R 572G 571G 589

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215B E180 EL180 225 215

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

3412C 3412

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631D 631E 631C 631G 641B 666B 621K OEM 613C II 613 627 621 623 637 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 627B 627G 627H 627E 627F 637G 613B 637D 613C 637E 637K

HYDRAULIC CONTROL

163 143 153 140

ENGINE

3516E

TRACK LOADER

935C 983 935B 939 933 931 943 941 953 951C 951B 977H 941B 977K 931B 955H 931C 955K 955L 931C II 935C II

SOIL COMPACTOR

815

WHEEL DOZER

834B 814

LANDFILL COMPACTOR

836 816

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 G910 988B 988F G916 966C G936 966R 930R 930T 936E 936F 926E 988F II 980 988 994 992 916 920 926 930 936 950 980B 992D 992B 992C 994D

GEN SET ENGINE

3412 3208 3412C

ENGINE - MACHINE

3204 3208

ARTICULATED TRUCK

D20D D250E II D250E D250D D250B D300D D300B

RIPPER

D5 977 953 951 955 943 3 7 6 5 4 9 8 10

BOOM

120C

INDUSTRIAL ENGINE

3204 3412 3408C 3412C

TRUCK

769B 769C 773B 769 773 777

WHEEL SCRAPER

621E 657G 621F 621B 657E 657B 623F 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 627 637 657

LOGGER

227

TRACTOR

772B 772 776 768C 768B

BULLDOZER

977A 834U 834S 6 8SU D5C PAT 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A D5C PATLGP 5P 5S 6A 6S 7A 10S 7S 7U 10U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert