Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt
1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt

12 point head bolt

Brand: Cat

Product Images
1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt
1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt
1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt
1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt
1T-0822: 3/8''-16 x 3/4'' 12-Point Head Bolt

12 point head bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1T-0822

Units of Measure

USMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.125
Grip Length (mm): 3.18
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.015
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 1T-0822

GENERATOR

WEG SR4 SR5 SR4B

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

WHEEL SKIDDER

508

ROTARY DRILL

MD6310

EXCAVATOR

M325C 245 245D 245B

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 615 611 621 615C II 631D 631E 641B 623B 623E 623F 621B 657E 657B 621R 621E 621F 633D 621S 613C II 639D 615C 627B 627G 627H 627E 627F 637D 637E 637K

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

973 983B 943 953

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825C 825B 815B

WHEEL DOZER

824B 834B 854 814B 824C 854K

LANDFILL COMPACTOR

836 826C 826B 816B

WHEEL LOADER

950B 950E 988 994 993 992 G926 916 988B G916 926 930 936 966D 966F 966E G936 966G 930R 930T 980F II 950B/950E 993K 936E 936F 980B 992D 980C 992C 980F 992K 926E

SOIL STABILIZER

SS-250

INDUSTRIAL TRACTOR

HA771 HA871

ARTICULATED TRUCK

D550B D44B D30D D300B D400E D250B D400D D25D D350D D40D D400E II

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C32 3406C 3408B 3306B C32B 3304 3306 3412 3406

WHEEL SCRAPER

627 621E 621B 657E 637K 637E 637D 627G 627F 627B 627E 637

QUARRY TRUCK

777E 775B 771C

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

TRACTOR

776 768C 772B

BULLDOZER

10SU 7SU 6SU 11SU 824S 8S 8U 9C 9U 9S 4S 4P 6 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 825 9SU 8SU 4A

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

LOAD HAUL DUMP

R1600G R1600H R1600 R2900 R3000H R2900G

OFF HIGHWAY TRUCK

777 777G 777E

MOTOR GRADER

140G 16G 14G 160G

WINCH

528 54H 57H 56H 59N 59L 58L 56 55 54 59 58

HYDRAULIC SHOVEL

6020B 6020 6040

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D10 D4H III D3B D3C D4H D4E D5H D6C D6D D6E D6H D7F D7G D7H D8K D8L D8N D8H D9G D9R D9L D9N D9H D4H XL D10N D10R D4E SR D11N

ASPHALT PAVER

AP-1050

MARINE ENGINE

3408B 3208 C32 C32 MARINE 3304B

TRANSMISSION-MILITARY

CX28

MARINE AUXILIARY

C32B

PIPELAYER

578 572G 583K 571G 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-563 CS-531C CS-533 CS-653 CS-531 CP-563 CS-533C CS-643 CP-563C CP-643 CP-533 CP-653 CS-563C

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

G3406 G3516 G3512 G3508 C32 G3412 XQP1100 G3412C CG137-08

RECLAIMER MIXER

RM-350

ENGINE

G3412 C32B INDUSTRIAL G3408 G3412C

EJECTOR TRUCK

D400E II

COLD PLANER

PM-565

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

C4.4 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C G3412C 3304B 3306 3304 3412 3208 POWER SYS 3412C 3406 3408

CHALLENGER

65 65B

RIPPER

8D 953 951 955 11 10 943 7 6 5 4 9 8

WHEEL FELLER BUNCHER

HA770

TRUCK

797 797B 773B 777G 777F 777 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced