Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges1U-1475: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges1U-1475: Bucket Cutting Edge
1U-1475: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Product Images
1U-1475: Bucket Cutting Edge
1U-1475: Bucket Cutting Edge
1U-1475: Bucket Cutting Edge
1U-1475: Bucket Cutting Edge
1U-1475: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1U-1475

Units of Measure

USMetric
Position: Rh/lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Hole Quantity: 4
Edge Length (in): 3,937.008
Edge Shape: Continuous
Hole Size: 1-in Plow Bolt (28 Mm Square)
Thickness (mm): 30.0
End 1 Hole Offset (in): 3,937.008
Edge Length (mm): 99,999.99
Width (mm): 360.0
Hole Spacing (in): 3.248
End 1 Hole Offset (mm): 99,999.99
Attachment Method: Bolt-on
Hole Spacing (mm): 82.5
Width (in): 14.173
View More
Compatible Models for part number 1U-1475

BUCKET

BUCKET

ASPHALT FINISHER

MF41WD

WHEEL LOADER

966C 966H 966G 972M XE 962H 972G 966K 966 950H 966M 972H 972K 950M 962 972M 950 962M 972 966XE 966K XE 972XE 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced