Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-8250: 1" ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Brand: Cat

Product Images
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Fits Bolt Sizes (in)
Outer Diameter (in)
Thickness (in)
Description
5P-8250
This part:
5P-8250: 1" ID Steel Flat Washer
Fits Bolt Sizes (in)

1

Outer Diameter (in)

1.929

Thickness (in)

0.197

Description

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
0V-0450: 1''-8 x 1 1/2'' Hex Head Bolt
0V-0450: 1''-8 x 1 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
7Y-1136: 1''-8 x 3'' Hex Head Bolt
7Y-1136: 1''-8 x 3'' Hex Head Bolt

Cat® 1" Steel Hexagonal Head Bolt

Check Price
1J-5257: 1''-8 x 2'' Hex Head Bolt
1J-5257: 1''-8 x 2'' Hex Head Bolt

Cat® Hex Head Bolt for trunnion firmly connects trunnion components and providing structural stability

Check Price
1D-4639: 1-8 UNJC 2A Hex Head Bolt
1D-4639: 1-8 UNJC 2A Hex Head Bolt

Cat® Hex Head Bolt for front axle securely holds front axle components together, ensuring proper alignment and support

Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
0V-0450
0V-0450: 1''-8 x 1 1/2'' Hex Head Bolt
Check Price
7Y-1136
7Y-1136: 1''-8 x 3'' Hex Head Bolt
Check Price
1J-5257
1J-5257: 1''-8 x 2'' Hex Head Bolt
Check Price
1D-4639
1D-4639: 1-8 UNJC 2A Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert