Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

1U-5516: Surface Conditioning Disc
HomeWorkshop SuppliesAbrasivesDiscs1U-5516: Surface Conditioning Disc
Home1U-5516: Surface Conditioning Disc

1U-5516: Surface Conditioning Disc

Aluminum Oxide Surface Conditioning Disc

Brand: Cat

Product Images

1U-5516: Surface Conditioning Disc

1U-5516: Surface Conditioning Disc

Aluminum Oxide Surface Conditioning Disc

Brand: Cat

Description for part number 1U-5516

Description:
Surface conditioning disc used for gasket removal, deburring, cleaning, and rust removal. Use instead of wire brushes or sand paper when you don't want to remove any stock.
Uses a more positive retention method than the "hook and loop" fastener system
R-style discs have a quarter turn male fastener embedded into the disc. The disc holder has the corresponding female fastener.
Typically used at smaller sizes where the higher maximum operating speed requires a more positive retention system
The disadvantage of this system is that the surface conditioning operation must always be conducted in one direction only. Reversing the tool will "unspin" the disc from the holder.

Attributes:
• Disc Diameter: 50.8 mm (2 in)
• Material: Aluminum Oxide
• Grade: Type A-Coarse
• Maximum Operating Speed (RPM): 25,000
• Optimum Operating Speed (RPM): 18,000

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 1U-5516

Units of Measure

    Grit:

    Coarse

    Maximum Operating Speed (RPM):

    25,000.0

    Optimum Operating Speed (RPM):

    18,000.0

    Diameter (in):

    1.0

    Associated Tool:

    Die Grinder, Hand Drill

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced