Complete your tax details anytime right here.
1U-7622: Surface Conditioning Disc
HomeWorkshop SuppliesAbrasivesDiscs1U-7622: Surface Conditioning Disc
Home1U-7622: Surface Conditioning Disc

1U-7622: Surface Conditioning Disc

Aluminum Oxide Surface Reconditioning Disc

Brand: Cat

Product Images

1U-7622: Surface Conditioning Disc

Description for part number 1U-7622

Description:
Conditioning surfaces with conventional abrasive discs often results in dimensioning, gouging, or undercutting. Wire brushes don't thoroughly remove contaminants which can lead to rework. Their wires can become loose, fly off, and injure an operator. Surface reconditioning discs can help reduce or eliminate these problems. They deliver superior, consistent finishes when you need to clean, deburr, blend or finish.
Use disc coming off the edge—better finish results.
Use for gasket removal.
Use for deburring, cleaning and rust removal.
Use instead of wire brushes or sand paper when you don't want to remove any stock.

Attributes:
• Disc Diameter: 101.6 mm (4 in)
• Material: Aluminum Oxide
• Grade: Type A-Coarse
• Maximum Operating Speed (RPM): 13,000
• Optimum Operating Speed (RPM): 10,000

Warning:Cancer - www.P65Warnings.ca.gov

Specifications for part number 1U-7622

Units of Measure

    Grit:

    Coarse

    Maximum Operating Speed (RPM):

    13,000.0

    Optimum Operating Speed (RPM):

    10,000.0

    Backing Pad:

    4C-4763 (13,000), 1U-7623 (18,000)

    Diameter (in):

    4.0

    Grade:

    A-Coarse

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced