Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesAbrasivesAbrasive Brushes1U-9939: Crimped End Wire Brush
HomeWorkshop SuppliesAbrasivesAbrasive Brushes1U-9939: Crimped End Wire Brush
1U-9939: Crimped End Wire Brush

Crimped End Wire Brush (Knot)

Brand: Cat

Product Images
1U-9939: Crimped End Wire Brush
1U-9939: Crimped End Wire Brush

Crimped End Wire Brush (Knot)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 1U-9939

Units of Measure

USMetric
Maximum Operating Speed (RPM): 20,000.0
Gauge (AWG): 0.020
Size (mm): 25
Size (in): 1.0
Wire Size (mm): 0.51
Diameter (in): 1.0
Speed (Rpm): 20,000.0
Diameter (mm): 25.4
Wire Size (in): 0.0201
Wire Gauge: 0.02
Max. Safe Free Speed (RPM): 20,000.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced