1U-9940: Straight Wire
+ / - Hover over image to Zoom
Other Views

    1U-9940: Straight Wire

    Part Number: 1U-9940
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Size (in): 1
    • Speed (Rpm): 20,000
    • Wheel Diameter (in): 1
    • Wire Gauge: .020
    • Wire Size (in): 0.020
    We currently do not have any equipment model information for this part.