Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1V-7038: 184.277mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1V-7038: 184.277mm Outside Diameter Sleeve Bearing
1V-7038: 184.277mm Outside Diameter Sleeve Bearing

Cat® 184.277mm Outside Diameter 182.88mm Long Sleeve Bearing for Tilt Cylinder in Bucket Control

Brand: Cat

Product Images
1V-7038: 184.277mm Outside Diameter Sleeve Bearing
1V-7038: 184.277mm Outside Diameter Sleeve Bearing
1V-7038: 184.277mm Outside Diameter Sleeve Bearing
1V-7038: 184.277mm Outside Diameter Sleeve Bearing
1V-7038: 184.277mm Outside Diameter Sleeve Bearing

Cat® 184.277mm Outside Diameter 182.88mm Long Sleeve Bearing for Tilt Cylinder in Bucket Control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1V-7038

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 166.0
Inside Diameter (in): 6.55
Outside Diameter (mm): 184.0
Outside Diameter (in): 7.26
Overall Length (mm): 183.0
Overall Length (in): 7.2
Approximate Outside Diameter (mm): 184.0
Cross Holes: Yes
Approximate Overall Length (mm): 183.0
External Groove: Yes
Approximate Inside Diameter (mm): 165.0
View More
Compatible Models for part number 1V-7038

LOAD HAUL DUMP

R3000H R1600 R1700 II R1700G R1600G R1600H R2900 XE

TELEHANDLER

TH336C

WHEEL LOADER

992D 994F 994D 992C 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced