Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components1W-2715: 9.50mm Long Valve Retainer Lock
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
1W-2715: 9.50mm Long Valve Retainer Lock
1W-2715: 9.50mm Long Valve Retainer Lock

Cat® Valve Retainer Lock

Brand: Cat

Product Images
1W-2715: 9.50mm Long Valve Retainer Lock
1W-2715: 9.50mm Long Valve Retainer Lock
1W-2715: 9.50mm Long Valve Retainer Lock
1W-2715: 9.50mm Long Valve Retainer Lock
1W-2715: 9.50mm Long Valve Retainer Lock

Cat® Valve Retainer Lock

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1W-27151W-2715
2A-44292A-4429
163-2478163-2478
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-2715
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-2715

We are still working on adding a specification for this part.

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1W-2715

GENERATOR

XQ330 SR4B LC51XX

TRUCK ENGINE

C7 C9 C-9 3126B 3126E 3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WHEEL HARVESTER

570B 580B 550 570 580

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 552 2 511 541 2 522 521 521B 532 522B 541 551 552

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

568

EXCAVATOR

320-A L 325B L 320-A S 320-A N 336D 324D 336E 336F 325-A 336D2 L 322B LN 326D L 336F XE 214B 322N 322-A LN 325C L 213B 322B 322C 330D FM 224B 212B 336 MHPU 325D L 206B 336D L 336F L XE 205B 322-A 325B FM568 324D L 336E L 325C 325D 336E H 340F 322B L 324D FM LL 329D LN 336F LN XE M325D MH 336F L 325-A L 336D2 GC 322 L 320N 336F LNXE 320B 211B 336F LN 320B S 320B N 320B L 330D 320 L 336D2 L XE M325D L MH 336E LN 336E LH 325D FM LL 325-A FM L 336D2 LXE 340D2 L 325 LN 336E LNH 336D LN 340MHPU 325C FM 340F L UHD EL240B EL240C 349 GC 325D FM 325B LN E240C E240B 325 L 336D2 568 FM 330D L 350 OEM 322-A L E120B 322-A N 340 325-A LN 330D MH 328D LCR 329D L 324D FM 340F L LRE 350 214B FT 330D LN 568 FM LL E110B 322 LN 320-A 340D L 336 329D EL200B 336D2 XE E200B 325D MH 322C FM 324D LN M318 345 GC M320

WHEEL TRACTOR

613C II 627G 627H 637G 637K

COMBINE HARVESTER

460

TRACK LOADER

973 973C 973D 973K 963B 963C 953B 953C

SOIL COMPACTOR

815F II 815B

PETROLEUM ENGINE

C9 C7 3126B

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

960F 972K 972M 972L 966 XE 950G 962H 950F 962G 950H 966D 966F 966E 966L 966K 966M 924F 962G II 928F 938G 938F 918F 928G 966 972 966 GC 972 XE 966XE 950G II 966F II 966K XE 972M XE 938G II 966M XE 972XE 950F II

TELEHANDLER

RT80 RT100

FORWARDER

584 574 584HD

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

725C D20D D250D 725C2 725

WHEELED EXCAVATOR

M330D M325C MH M325B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 C9.3 C7 C9 C9.3B

WHEEL SCRAPER

637K 613C 637E 637G 637D 627G

LOGGER

322C

PUMPER

SPP101

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3250 M325D MH MH3050 M325D L MH

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120H 14 120K 135H 140M 140K 140G 140K 2 12M 3 12M 2 140M 3 140M 2 135H NA 160M 2 160M 3 120H NA 12M 3 AWD 120H ES 160 14L 150 160M 3 AWD 140 12M 12K 160K 160M 140M 3 AWD 120K 2

TRACK-TYPE TRACTOR

D6R III D6XE 30/30 D5M D5N D6R D6T D6M D6N D7E D6 D7 D6 XE D7R XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D7R D6R STD D6T XL PAT D6T XW PAT DEUCE D6R LGP D7E LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B AP-1050B BG-260D BG-260C AP-755 BG-2455D BG-2455C AP-1000B AP-1000D AP-1050 AP-1055B AP-1055D AP-1000 BG-245C

MARINE ENGINE

3126B 3126 3116 C9.3 C9 C7

PIPELAYER

561N 561M PL72

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563D CP-563C CB-634 CB-634C CB-634D CP-563 CB-434 CS-583C CS-583D CP-533 CS-573C CS-573D CS-563C CS-563D

PETROLEUM PACKAGE

TH31-C9P CX31-P600

MOBILE HYD POWER UNIT

330D L 329D L 350MHPU 336FMHPU 340D2 L 336D L 325D L 325C 325D 336F 336D 336E 336E HVG 330D 324D LN

POWER PACKAGE

C7

GENERATOR SET

C9.3 DE400SGC D300GC C9 GEN SET C9 DE350SGC XQ330 DE400GC XQP300 XQP310 D250GC

RECLAIMER MIXER

RM400

ENGINE

C9 INDUSTRIAL 3126 3126E C9.3

COLD PLANER

PM312 PM313 PM310 PM-102

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM400

CHALLENGER

55 35 45

GEN SET ENGINE

POWER SYS 3116 3114 3126B

ENGINE - MACHINE

C9 3116 3114

TRANSMISSION

TR35

COMBINE

470 465 460

RIPPER

953B

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert