Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts1W-2934: Non-Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts1W-2934: Non-Cogged V-Belt
1W-2934: Non-Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
1W-2934: Non-Cogged V-Belt
1W-2934: Non-Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-2934

Units of Measure

USMetric
Belt Length (in): 47.48
Belt Type: V-belts - Non-cogged
Belt Width (in): 0.5
Belt Length (mm): 1,206.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 1W-2934

FORWARDER

554

TRACK-TYPE TRACTOR

D9L D9N D10N D8L

RIPPER

10 9 8

INTEGRATED TOOLCARRIER

IT28G

BACKHOE LOADER

424D 420D 432E 442D 420E 430D 442E 434E 432D 444E 428D 416D 430E

BULLDOZER

8S 8U 9C 9U 10SU 10U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

WHEEL LOADER

924GZ 928G 924G 930G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced