Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home1W-3286: Regulator Rack
Home1W-3286: Regulator Rack
1W-3286: Regulator Rack

Cat® Regulator Rack for the Fuel Injection Pump, Number of Teeth: 36

Brand: Cat

fallback-image
1W-3286: Regulator Rack

Cat® Regulator Rack for the Fuel Injection Pump, Number of Teeth: 36

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-3286

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Number of Teeth: 36
Outside Diameter (mm): 12.0
Length (mm): 251.0
Outside Diameter (in): 0.47
Length (in): 9.89
View More
Compatible Models for part number 1W-3286

GENERATOR

SR4

TRUCK ENGINE

3306C 3306B 3306

LOAD HAUL DUMP

R1300G R1300

WINCH

57H 57 56 56H

MOTOR GRADER

12H 12G 160H 160G 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G

WHEEL SKIDDER

528 545 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7G D7H D6D SR D6G2 LGP D6GC D6H II D6G2 XL D6F SR D5B D5E D6E SR D6D D7G2 D6R D6E D6G D6H

MARINE ENGINE

3306B 3306

PIPELAYER

572G 571G 572R

FRONT SHOVEL

235C

EXCAVATOR

330 L 330-A L 235 E300 E300B 350-A 330B L 330B LN 330-A 330-A L 235B 235C 235D EL300 330 LN 330-A LN 350-A L EL300B 330B 350 L

RIPPER SCARIFIER

12G 130G 140G

GENERATOR SET

3306B

WHEEL TRACTOR

615 611 621S 615C 627B 627E 627F 615C II

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WHEEL LOADER

966F II 972G 966D 966C 966F 966E 966G 970F

ENGINE - MACHINE

3306

CHALLENGER

65C 65B 65D 70C 65

GEN SET ENGINE

3306 3306B

ARTICULATED TRUCK

D250E D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II

RIPPER

7 6 5 977

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 C7.1 3306B

WHEEL SCRAPER

637E 611 637G 637D 627G 627F 639D 627B 627E 615C 621E

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced