Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Pumps1W-7238: Oil Pump Shaft
HomeEngineLubrication SystemOil Pumps1W-7238: Oil Pump Shaft
1W-7238: Oil Pump Shaft

Cat® Oil Pump Shaft for the engine transmits power to the impeller, enabling fluid transfer and pump operation

Brand: Cat

Product Images
1W-7238: Oil Pump Shaft
1W-7238: Oil Pump Shaft
1W-7238: Oil Pump Shaft
1W-7238: Oil Pump Shaft
1W-7238: Oil Pump Shaft

Cat® Oil Pump Shaft for the engine transmits power to the impeller, enabling fluid transfer and pump operation

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-7238
Width (mm): 53.4
Height (mm): 53.4
Length (mm): 205.8
View More
Compatible Models for part number 1W-7238

PUMPER

HT400 SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

GENERATOR

SR500 XQP500 SR4 SR4B

TRUCK ENGINE

C-18 C-15 C-16 3408B 3408 3406 3406E 3406C 3406B C16 C15 C18

POWER MODULE

XQG400 PM3456 C18 PM3412 TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

LOAD HAUL DUMP

R2900 R3000H R2900G R2900 XE

OFF HIGHWAY TRUCK

772 770 773GC

OEM SOLUTIONS

3412C

MOTOR GRADER

16G 24M 16H NA

HYDRAULIC SHOVEL

6018 6015 6015 FS

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D8 GC D8GC D9 D8 D8T D8R D8N D9T

MARINE ENGINE

C18 MARINE C18 C15 3408B 3408C 3406B 3406C 3406E 3412C 3412D 3412 3408 3406

PIPELAYER

587T 587R 583T PL83 PL87

STABILIZER MIXER

SM-350

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 CX35-C18I CX31-C15I CX35-P800 CX31-C18I C18

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

GENERATOR SET

C18 GEN SET C18 GEN SE DE600SGC DE500 G3406 D550GC DE630 C18 GENSET D600 GC 3508B DG350 C9 3412C D450GC XQ1140 G3412 D500GC DG400 C15 GEN SE DE605GC C15 GENSET 3412 DE500SGC CG137-12 G3412C DG500 DE715GC C18 I6 C18 C15 C15 I6 3408C C18 MARINE GS CG137-08 3456 DG450 3406C DE660GC 3406E

WHEEL TRACTOR

633E II 651B 651E 621 631K 631D 631E 631G 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-250C RM-500

ENGINE

C15 C18 G3412 G3408C G3406 G3408 G3412C

LOCOMOTIVE ENGINE

C18

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

PETROLEUM ENGINE

C-15 C15 C18

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PR-1000 PR-450C PM820 PM825 PM822 PM620 PR-1000C PM622 PM-465 PM-200 PM-201 PM-565 PR-750B

WHEEL DOZER

834 834G 834H 834B 834K 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 990 980G II 988K XE 988B 988G 988H 988F 988K 980F II 992D 980C 992C 980F 980H 980G

ROAD RECLAIMER

RM800 RR-250 RR-250B RM-350B RM600 RM500B RM500

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3208 3408

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C G3412C 3456 3412 POWER SYS 3412C C15 GEN SE 3408

ARTICULATED TRUCK

D35HP D400E 740C 740B D400D D350E 740 GC 745C D350E II D400 D40D 740 D400E II 735C 735B 745 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

3406B 3406C C15

INDUSTRIAL ENGINE

C18 3406E 3406B 3406C 3408B 3408C 3456 3412 3406 3412C CG137-08 C-15 C-16 C15

TRUCK

770G 772G 773B 772G OEM 772 770 770G OEM 769C

WHEEL SCRAPER

631G 621E 657G 621F 621B 657E 657B 623F 623E 637K 637G 627F 627E 657

QUARRY TRUCK

775B 771C 772G 770G

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408 G3406

TRACTOR

768C 772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced